EN
Choose your language
3 Hits

Description

Material
Black Thermoset PF 31
Bushing and stud electro zinc-plated steel.
Style E has copper-plated steel or brass bushing.
Version
High-gloss polished.
Note
The versions 06320-205 and 06320-206 have a brass bushing.
The versions 06320-208 and 06320-2081 have copper-plated steel bushings.
On request
Other colors.
Drawing reference
Style C: molded internal thread
Style E: tapped bushing
Style F: external thread

Other customers also bought