|
|
06277Handwheels 2-spoke aluminium, flat wheel rim |
go back |
|
|
DescriptionMaterial:Handwheels aluminium. Cylinder grip black thermoset PF 31-DIN 7708, centre pin electro zinc-plated steel.Version:Wheel rim turned and polished. On request:Hubs with square socket or powder-coated handwheels.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Handwheels 2-spoke, aluminium, flat wheel rim, without cylinder grip |
More information |
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| CAD | Acc. | Price | Order |
---|
06277-0080X10 | reamed hole | 80 | 10H7 | 24 | 16 | 28 | - | - | | | 10.38 € | | 06277-0080X12 | reamed hole | 80 | 12H7 | 24 | 16 | 28 | - | - | | | 10.38 € | | 06277-0100X10 | reamed hole | 100 | 10H7 | 26 | 17 | 33 | - | - | | | 12.54 € | | 06277-0100X12 | reamed hole | 100 | 12H7 | 26 | 17 | 33 | - | - | | | 12.54 € | | 06277-0125X12 | reamed hole | 125 | 12H7 | 31 | 18 | 33,5 | - | - | | | 14.54 € | | 06277-0125X14 | reamed hole | 125 | 14H7 | 31 | 18 | 33,5 | - | - | | | 14.54 € | | 06277-0160X14 | reamed hole | 160 | 14H7 | 40 | 20 | 39 | - | - | | | 18.71 € | | 06277-0160X16 | reamed hole | 160 | 16H7 | 40 | 20 | 39 | - | - | | | 18.71 € | | 06277-0200X18 | reamed hole | 200 | 18H7 | 42 | 24 | 45 | - | - | | | 30.96 € | | 06277-0200X20 | reamed hole | 200 | 20H7 | 42 | 24 | 45 | - | - | | | 30.96 € | | 06277-0250X22 | reamed hole | 250 | 22H7 | 48 | 28 | 51 | - | - | | | 49.01 € | | 06277-0250X26 | reamed hole | 250 | 26H7 | 48 | 28 | 51 | - | - | | | 49.01 € | | 06277-1080X10 | reamed hole with slot | 80 | 10H7 | 24 | 16 | 28 | 3 | 11,4 | | | 12.13 € | | 06277-1080X12 | reamed hole with slot | 80 | 12H7 | 24 | 16 | 28 | 4 | 13,8 | | | 12.13 € | | 06277-1100X10 | reamed hole with slot | 100 | 10H7 | 26 | 17 | 33 | 3 | 11,4 | | | 14.32 € | | 06277-1100X12 | reamed hole with slot | 100 | 12H7 | 26 | 17 | 33 | 4 | 13,8 | | | 14.32 € | | 06277-1125X12 | reamed hole with slot | 125 | 12H7 | 31 | 18 | 33,5 | 4 | 13,8 | | | 16.43 € | | 06277-1125X14 | reamed hole with slot | 125 | 14H7 | 31 | 18 | 33,5 | 5 | 16,3 | | | 16.43 € | | 06277-1160X14 | reamed hole with slot | 160 | 14H7 | 40 | 20 | 39 | 5 | 16,3 | | | 20.70 € | | 06277-1160X16 | reamed hole with slot | 160 | 16H7 | 40 | 20 | 39 | 5 | 18,3 | | | 20.70 € | | 06277-1200X18 | reamed hole with slot | 200 | 18H7 | 42 | 24 | 45 | 6 | 20,8 | | | 33.12 € | | 06277-1200X20 | reamed hole with slot | 200 | 20H7 | 42 | 24 | 45 | 6 | 22,8 | | | 33.12 € | | 06277-1250X22 | reamed hole with slot | 250 | 22H7 | 48 | 28 | 51 | 6 | 24,8 | | | 51.82 € | | 06277-1250X26 | reamed hole with slot | 250 | 26H7 | 48 | 28 | 51 | 8 | 29,3 | | | 51.82 € | |
|
Handwheels 2-spoke, aluminium, flat wheel rim, fixed cylinder grip |
More information |
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| Fixed cylinder grip | CAD | Acc. | Price | Order |
---|
06277-2080X10 | reamed hole | 80 | 10H7 | 24 | 16 | 28 | - | - | ø18 x M6 x 40 | | | 15.42 € | | 06277-2080X12 | reamed hole | 80 | 12H7 | 24 | 16 | 28 | - | - | ø18 x M6 x 40 | | | 15.42 € | | 06277-2100X10 | reamed hole | 100 | 10H7 | 26 | 17 | 33 | - | - | ø18 x M6 x 40 | | | 17.55 € | | 06277-2100X12 | reamed hole | 100 | 12H7 | 26 | 17 | 33 | - | - | ø18 x M6 x 40 | | | 17.55 € | | 06277-2125X12 | reamed hole | 125 | 12H7 | 31 | 18 | 33,5 | - | - | ø21 x M8 x 50 | | | 20.52 € | | 06277-2125X14 | reamed hole | 125 | 14H7 | 31 | 18 | 33,5 | - | - | ø21 x M8 x 50 | | | 20.52 € | | 06277-2160X14 | reamed hole | 160 | 14H7 | 40 | 20 | 39 | - | - | ø26 x M10 x 80 | | | 27.49 € | | 06277-2160X16 | reamed hole | 160 | 16H7 | 40 | 20 | 39 | - | - | ø26 x M10 x 80 | | | 27.49 € | | 06277-2200X18 | reamed hole | 200 | 18H7 | 42 | 24 | 45 | - | - | ø26 x M10 x 80 | | | 39.72 € | | 06277-2200X20 | reamed hole | 200 | 20H7 | 42 | 24 | 45 | - | - | ø26 x M10 x 80 | | | 39.72 € | | 06277-2250X22 | reamed hole | 250 | 22H7 | 48 | 28 | 51 | - | - | ø28 x M12 x 90 | | | 58.94 € | | 06277-2250X26 | reamed hole | 250 | 26H7 | 48 | 28 | 51 | - | - | ø28 x M12 x 90 | | | 58.94 € | | 06277-3080X10 | reamed hole with slot | 80 | 10H7 | 24 | 16 | 28 | 3 | 11,4 | ø18 x M6 x 40 | | | 17.22 € | | 06277-3080X12 | reamed hole with slot | 80 | 12H7 | 24 | 16 | 28 | 4 | 13,8 | ø18 x M6 x 40 | | | 17.22 € | | 06277-3100X10 | reamed hole with slot | 100 | 10H7 | 26 | 17 | 33 | 3 | 11,4 | ø18 x M6 x 40 | | | 19.37 € | | 06277-3100X12 | reamed hole with slot | 100 | 12H7 | 26 | 17 | 33 | 4 | 13,8 | ø18 x M6 x 40 | | | 19.37 € | | 06277-3125X12 | reamed hole with slot | 125 | 12H7 | 31 | 18 | 33,5 | 4 | 13,8 | ø21 x M8 x 50 | | | 22.37 € | | 06277-3125X14 | reamed hole with slot | 125 | 14H7 | 31 | 18 | 33,5 | 5 | 16,3 | ø21 x M8 x 50 | | | 22.37 € | | 06277-3160X14 | reamed hole with slot | 160 | 14H7 | 40 | 20 | 39 | 5 | 16,3 | ø26 x M10 x 80 | | | 29.47 € | | 06277-3160X16 | reamed hole with slot | 160 | 16H7 | 40 | 20 | 39 | 5 | 18,3 | ø26 x M10 x 80 | | | 29.47 € | | 06277-3200X18 | reamed hole with slot | 200 | 18H7 | 42 | 24 | 45 | 6 | 20,8 | ø26 x M10 x 80 | | | 41.87 € | | 06277-3200X20 | reamed hole with slot | 200 | 20H7 | 42 | 24 | 45 | 6 | 22,8 | ø26 x M10 x 80 | | | 41.87 € | | 06277-3250X22 | reamed hole with slot | 250 | 22H7 | 48 | 28 | 51 | 6 | 24,8 | ø28 x M12 x 90 | | | 61.59 € | | 06277-3250X26 | reamed hole with slot | 250 | 26H7 | 48 | 28 | 51 | 8 | 29,3 | ø28 x M12 x 90 | | | 61.59 € | |
|
Handwheels 2-spoke, aluminium, flat wheel rim, revolving cylinder grip |
More information |
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| Revolving cylinder grip | CAD | Acc. | Price | Order |
---|
06277-4080X10 | reamed hole | 80 | 10H7 | 24 | 16 | 28 | - | - | ø18 x M6 x 40 | | | 18.38 € | | 06277-4080X12 | reamed hole | 80 | 12H7 | 24 | 16 | 28 | - | - | ø18 x M6 x 40 | | | 18.38 € | | 06277-4100X10 | reamed hole | 100 | 10H7 | 26 | 17 | 33 | - | - | ø18 x M6 x 40 | | | 20.70 € | | 06277-4100X12 | reamed hole | 100 | 12H7 | 26 | 17 | 33 | - | - | ø18 x M6 x 40 | | | 20.70 € | | 06277-4125X12 | reamed hole | 125 | 12H7 | 31 | 18 | 33,5 | - | - | ø22 x M8 x 56 | | | 24.00 € | | 06277-4125X14 | reamed hole | 125 | 14H7 | 31 | 18 | 33,5 | - | - | ø22 x M8 x 56 | | | 24.00 € | | 06277-4160X14 | reamed hole | 160 | 14H7 | 40 | 20 | 39 | - | - | ø26 x M10 x 80 | | | 30.15 € | | 06277-4160X16 | reamed hole | 160 | 16H7 | 40 | 20 | 39 | - | - | ø26 x M10 x 80 | | | 30.15 € | | 06277-4200X18 | reamed hole | 200 | 18H7 | 42 | 24 | 45 | - | - | ø26 x M10 x 80 | | | 42.38 € | | 06277-4200X20 | reamed hole | 200 | 20H7 | 42 | 24 | 45 | - | - | ø26 x M10 x 80 | | | 42.38 € | | 06277-4250X22 | reamed hole | 250 | 22H7 | 48 | 28 | 51 | - | - | ø31 x M12 x 102 | | | 62.61 € | | 06277-4250X26 | reamed hole | 250 | 26H7 | 48 | 28 | 51 | - | - | ø31 x M12 x 102 | | | 62.61 € | | 06277-5080X10 | reamed hole with slot | 80 | 10H7 | 24 | 16 | 28 | 3 | 11,4 | ø18 x M6 x 40 | | | 20.22 € | | 06277-5080X12 | reamed hole with slot | 80 | 12H7 | 24 | 16 | 28 | 4 | 13,8 | ø18 x M6 x 40 | | | 20.22 € | | 06277-5100X10 | reamed hole with slot | 100 | 10H7 | 26 | 17 | 33 | 3 | 11,4 | ø18 x M6 x 40 | | | 22.51 € | | 06277-5100X12 | reamed hole with slot | 100 | 12H7 | 26 | 17 | 33 | 4 | 13,8 | ø18 x M6 x 40 | | | 22.51 € | | 06277-5125X12 | reamed hole with slot | 125 | 12H7 | 31 | 18 | 33,5 | 4 | 13,8 | ø22 x M8 x 56 | | | 25.98 € | | 06277-5125X14 | reamed hole with slot | 125 | 14H7 | 31 | 18 | 33,5 | 5 | 16,3 | ø22 x M8 x 56 | | | 25.98 € | | 06277-5160X14 | reamed hole with slot | 160 | 14H7 | 40 | 20 | 39 | 5 | 16,3 | ø26 x M10 x 80 | | | 31.95 € | | 06277-5160X16 | reamed hole with slot | 160 | 16H7 | 40 | 20 | 39 | 5 | 18,3 | ø26 x M10 x 80 | | | 31.95 € | | 06277-5200X18 | reamed hole with slot | 200 | 18H7 | 42 | 24 | 45 | 6 | 20,8 | ø26 x M10 x 80 | | | 44.54 € | | 06277-5200X20 | reamed hole with slot | 200 | 20H7 | 42 | 24 | 45 | 6 | 22,8 | ø26 x M10 x 80 | | | 44.54 € | | 06277-5250X22 | reamed hole with slot | 250 | 22H7 | 48 | 28 | 51 | 6 | 24,8 | ø31 x M12 x 102 | | | 65.27 € | | 06277-5250X26 | reamed hole with slot | 250 | 26H7 | 48 | 28 | 51 | 8 | 29,3 | ø31 x M12 x 102 | | | 65.27 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|