norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels DIN 950, aluminium, with fixed grip
06273_MFG

Handwheels DIN 950, aluminium, with fixed grip

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Fixed grip aluminium, centre pin black oxidised steel.
Revolving grip aluminium, centre pin trivalent blue passivated steel.
Version:Wheel rim turned and polished.
On request:Hubs with square socket or powder-coated handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06273_MFG Handwheels DIN 950, aluminium, with fixed grip 307 kB

Drawings

Handwheels DIN 950, aluminium, with fixed grip
Handwheels DIN 950, aluminium, with fixed grip

Item selection/filter

Order No.Version 1D1D2D3L1L3B3
T
Number of
spokes
fixed machine handle
DIN 39 Form E
CADAcc.PriceOrder
06273-2080X10reamed hole8010H7251629--3ø16 x M6 x 50  15.23 €
06273-2080X12reamed hole8012H7251629--3ø16 x M6 x 50  15.23 €
06273-2100X10reamed hole10010H7291733--3ø16 x M6 x 50  16.81 €
06273-2100X12reamed hole10012H7291733--3ø16 x M6 x 50  16.81 €
06273-2125X12reamed hole12512H7311836--3ø20 x M8 x 64  21.02 €
06273-2125X14reamed hole12514H7311836--3ø20 x M8 x 64  21.02 €
06273-2140X14reamed hole14014H7361939--3ø20 x M8 x 64  23.48 €
06273-2140X16reamed hole14016H7361939--3ø20 x M8 x 64  23.48 €
06273-2160X14reamed hole16014H7362040--3ø25 x M10 x 80  27.86 €
06273-2160X16reamed hole16016H7362040--3ø25 x M10 x 80  27.86 €
06273-2180X16reamed hole18016H7372243--3ø25 x M10 x 80  31.45 €
06273-2180X18reamed hole18018H7372243--3ø25 x M10 x 80  31.45 €
06273-2200X18reamed hole20018H7432445--3ø25 x M10 x 80  36.21 €
06273-2200X22reamed hole20022H7432445--3ø25 x M10 x 80  36.21 €
06273-2250X22reamed hole25022H7492850--5ø32 x M12 x 100  56.91 €
06273-2250X26reamed hole25026H7492850--5ø32 x M12 x 100  56.91 €
06273-2315X26reamed hole31526H7543356--5ø32 x M12 x 100  82.00 €
06273-2315X30reamed hole31530H7543356--5ø32 x M12 x 100  82.00 €
06273-2400X30reamed hole40030H7653863--5ø36 x M16 x 112 148.86 €
06273-2400X34reamed hole40034H7653863--5ø36 x M16 x 112 148.86 €
06273-2500X34reamed hole50034H7794572--5ø36 x M16 x 112 231.53 €
06273-2500X40reamed hole50040H7794572--5ø36 x M16 x 112 231.53 €
06273-3080X10reamed hole with slot8010H7251629311,43ø16 x M6 x 50  17.30 €
06273-3080X12reamed hole with slot8012H7251629413,83ø16 x M6 x 50  17.30 €
06273-3100X10reamed hole with slot10010H7291733311,43ø16 x M6 x 50  18.58 €
06273-3100X12reamed hole with slot10012H7291733413,83ø16 x M6 x 50  18.58 €
06273-3125X12reamed hole with slot12512H7311836413,83ø20 x M8 x 64  22.98 €
06273-3125X14reamed hole with slot12514H7311836516,33ø20 x M8 x 64  22.98 €
06273-3140X14reamed hole with slot14014H7361939516,33ø20 x M8 x 64  25.29 €
06273-3140X16reamed hole with slot14016H7361939518,33ø20 x M8 x 64  25.29 €
06273-3160X14reamed hole with slot16014H7362040516,33ø25 x M10 x 80  29.84 €
06273-3160X16reamed hole with slot16016H7362040518,33ø25 x M10 x 80  29.84 €
06273-3180X16reamed hole with slot18016H7372243518,33ø25 x M10 x 80  33.25 €
06273-3180X18reamed hole with slot18018H7372243620,83ø25 x M10 x 80  33.25 €
06273-3200X18reamed hole with slot20018H7432445620,83ø25 x M10 x 80  38.33 €
06273-3200X22reamed hole with slot20022H7432445624,83ø25 x M10 x 80  38.33 €
06273-3250X22reamed hole with slot25022H7492850624,85ø32 x M12 x 100  59.51 €
06273-3250X26reamed hole with slot25026H7492850829,35ø32 x M12 x 100  59.51 €
06273-3315X26reamed hole with slot31526H7543356829,35ø32 x M12 x 100  84.78 €
06273-3315X30reamed hole with slot31530H7543356833,35ø32 x M12 x 100  84.78 €
06273-3400X30reamed hole with slot40030H7653863833,35ø36 x M16 x 112 151.79 €
06273-3400X34reamed hole with slot40034H76538631037,35ø36 x M16 x 112 151.79 €
06273-3500X34reamed hole with slot50034H77945721037,35ø36 x M16 x 112 239.67 €
06273-3500X40reamed hole with slot50040H77945721243,35ø36 x M16 x 112 239.67 €