|
|
06273Handwheels DIN 950, aluminium |
go back |
|
|
DescriptionMaterial:Handwheel aluminium. Fixed grip aluminium, centre pin black oxidised steel. Revolving grip aluminium, centre pin trivalent blue passivated steel.Version:Wheel rim turned and polished. On request:Hubs with square socket or powder-coated handwheels.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| Number of spokes | CAD | Acc. | Price | Order |
---|
06273-0080X10 | reamed hole | 80 | 10H7 | 25 | 16 | 29 | - | - | 3 | | | 9.20 € | | 06273-0080X12 | reamed hole | 80 | 12H7 | 25 | 16 | 29 | - | - | 3 | | | 9.20 € | | 06273-0100X10 | reamed hole | 100 | 10H7 | 29 | 17 | 33 | - | - | 3 | | | 10.05 € | | 06273-0100X12 | reamed hole | 100 | 12H7 | 29 | 17 | 33 | - | - | 3 | | | 10.05 € | | 06273-0125X12 | reamed hole | 125 | 12H7 | 31 | 18 | 36 | - | - | 3 | | | 12.59 € | | 06273-0125X14 | reamed hole | 125 | 14H7 | 31 | 18 | 36 | - | - | 3 | | | 12.59 € | | 06273-0140X14 | reamed hole | 140 | 14H7 | 36 | 19 | 39 | - | - | 3 | | | 15.05 € | | 06273-0140X16 | reamed hole | 140 | 16H7 | 36 | 19 | 39 | - | - | 3 | | | 15.05 € | | 06273-0160X14 | reamed hole | 160 | 14H7 | 36 | 20 | 40 | - | - | 3 | | | 17.81 € | | 06273-0160X16 | reamed hole | 160 | 16H7 | 36 | 20 | 40 | - | - | 3 | | | 17.81 € | | 06273-0180X16 | reamed hole | 180 | 16H7 | 37 | 22 | 43 | - | - | 3 | | | 21.60 € | | 06273-0180X18 | reamed hole | 180 | 18H7 | 37 | 22 | 43 | - | - | 3 | | | 21.60 € | | 06273-0200X18 | reamed hole | 200 | 18H7 | 43 | 24 | 45 | - | - | 3 | | | 26.52 € | | 06273-0200X22 | reamed hole | 200 | 22H7 | 43 | 24 | 45 | - | - | 3 | | | 26.52 € | | 06273-0250X22 | reamed hole | 250 | 22H7 | 49 | 28 | 50 | - | - | 5 | | | 43.68 € | | 06273-0250X26 | reamed hole | 250 | 26H7 | 49 | 28 | 50 | - | - | 5 | | | 43.68 € | | 06273-0315X26 | reamed hole | 315 | 26H7 | 54 | 33 | 56 | - | - | 5 | | | 70.02 € | | 06273-0315X30 | reamed hole | 315 | 30H7 | 54 | 33 | 56 | - | - | 5 | | | 70.02 € | | 06273-0400X30 | reamed hole | 400 | 30H7 | 65 | 38 | 63 | - | - | 5 | | | 129.09 € | | 06273-0400X34 | reamed hole | 400 | 34H7 | 65 | 38 | 63 | - | - | 5 | | | 129.09 € | | 06273-0500X34 | reamed hole | 500 | 34H7 | 79 | 45 | 72 | - | - | 5 | | | 213.07 € | | 06273-0500X40 | reamed hole | 500 | 40H7 | 79 | 45 | 72 | - | - | 5 | | | 213.07 € | | 06273-1080X10 | reamed hole with slot | 80 | 10H7 | 25 | 16 | 29 | 3 | 11,4 | 3 | | | 10.98 € | | 06273-1080X12 | reamed hole with slot | 80 | 12H7 | 25 | 16 | 29 | 4 | 13,8 | 3 | | | 10.98 € | | 06273-1100X10 | reamed hole with slot | 100 | 10H7 | 29 | 17 | 33 | 3 | 11,4 | 3 | | | 11.82 € | | 06273-1100X12 | reamed hole with slot | 100 | 12H7 | 29 | 17 | 33 | 4 | 13,8 | 3 | | | 11.82 € | | 06273-1125X12 | reamed hole with slot | 125 | 12H7 | 31 | 18 | 36 | 4 | 13,8 | 3 | | | 14.48 € | | 06273-1125X14 | reamed hole with slot | 125 | 14H7 | 31 | 18 | 36 | 5 | 16,3 | 3 | | | 14.48 € | | 06273-1140X14 | reamed hole with slot | 140 | 14H7 | 36 | 19 | 39 | 5 | 16,3 | 3 | | | 16.97 € | | 06273-1140X16 | reamed hole with slot | 140 | 16H7 | 36 | 19 | 39 | 5 | 18,3 | 3 | | | 16.97 € | | 06273-1160X14 | reamed hole with slot | 160 | 14H7 | 36 | 20 | 40 | 5 | 16,3 | 3 | | | 19.87 € | | 06273-1160X16 | reamed hole with slot | 160 | 16H7 | 36 | 20 | 40 | 5 | 18,3 | 3 | | | 19.87 € | | 06273-1180X16 | reamed hole with slot | 180 | 16H7 | 37 | 22 | 43 | 5 | 18,3 | 3 | | | 23.66 € | | 06273-1180X18 | reamed hole with slot | 180 | 18H7 | 37 | 22 | 43 | 6 | 20,8 | 3 | | | 23.66 € | | 06273-1200X18 | reamed hole with slot | 200 | 18H7 | 43 | 24 | 45 | 6 | 20,8 | 3 | | | 28.76 € | | 06273-1200X22 | reamed hole with slot | 200 | 22H7 | 43 | 24 | 45 | 6 | 24,8 | 3 | | | 28.76 € | | 06273-1250X22 | reamed hole with slot | 250 | 22H7 | 49 | 28 | 50 | 6 | 24,8 | 5 | | | 46.54 € | | 06273-1250X26 | reamed hole with slot | 250 | 26H7 | 49 | 28 | 50 | 8 | 29,3 | 5 | | | 46.54 € | | 06273-1315X26 | reamed hole with slot | 315 | 26H7 | 54 | 33 | 56 | 8 | 29,3 | 5 | | | 72.76 € | | 06273-1315X30 | reamed hole with slot | 315 | 30H7 | 54 | 33 | 56 | 8 | 33,3 | 5 | | | 72.76 € | | 06273-1400X30 | reamed hole with slot | 400 | 30H7 | 65 | 38 | 63 | 8 | 33,3 | 5 | | | 130.69 € | | 06273-1400X34 | reamed hole with slot | 400 | 34H7 | 65 | 38 | 63 | 10 | 37,3 | 5 | | | 130.69 € | | 06273-1500X34 | reamed hole with slot | 500 | 34H7 | 79 | 45 | 72 | 10 | 37,3 | 5 | | | 218.11 € | | 06273-1500X40 | reamed hole with slot | 500 | 40H7 | 79 | 45 | 72 | 12 | 43,3 | 5 | | | 218.11 € | |
|
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| Number of spokes | fixed machine handle DIN 39 Form E | CAD | Acc. | Price | Order |
---|
06273-2080X10 | reamed hole | 80 | 10H7 | 25 | 16 | 29 | - | - | 3 | ø16 x M6 x 50 | | | 15.23 € | | 06273-2080X12 | reamed hole | 80 | 12H7 | 25 | 16 | 29 | - | - | 3 | ø16 x M6 x 50 | | | 15.23 € | | 06273-2100X10 | reamed hole | 100 | 10H7 | 29 | 17 | 33 | - | - | 3 | ø16 x M6 x 50 | | | 16.81 € | | 06273-2100X12 | reamed hole | 100 | 12H7 | 29 | 17 | 33 | - | - | 3 | ø16 x M6 x 50 | | | 16.81 € | | 06273-2125X12 | reamed hole | 125 | 12H7 | 31 | 18 | 36 | - | - | 3 | ø20 x M8 x 64 | | | 21.02 € | | 06273-2125X14 | reamed hole | 125 | 14H7 | 31 | 18 | 36 | - | - | 3 | ø20 x M8 x 64 | | | 21.02 € | | 06273-2140X14 | reamed hole | 140 | 14H7 | 36 | 19 | 39 | - | - | 3 | ø20 x M8 x 64 | | | 23.48 € | | 06273-2140X16 | reamed hole | 140 | 16H7 | 36 | 19 | 39 | - | - | 3 | ø20 x M8 x 64 | | | 23.48 € | | 06273-2160X14 | reamed hole | 160 | 14H7 | 36 | 20 | 40 | - | - | 3 | ø25 x M10 x 80 | | | 27.86 € | | 06273-2160X16 | reamed hole | 160 | 16H7 | 36 | 20 | 40 | - | - | 3 | ø25 x M10 x 80 | | | 27.86 € | | 06273-2180X16 | reamed hole | 180 | 16H7 | 37 | 22 | 43 | - | - | 3 | ø25 x M10 x 80 | | | 31.45 € | | 06273-2180X18 | reamed hole | 180 | 18H7 | 37 | 22 | 43 | - | - | 3 | ø25 x M10 x 80 | | | 31.45 € | | 06273-2200X18 | reamed hole | 200 | 18H7 | 43 | 24 | 45 | - | - | 3 | ø25 x M10 x 80 | | | 36.21 € | | 06273-2200X22 | reamed hole | 200 | 22H7 | 43 | 24 | 45 | - | - | 3 | ø25 x M10 x 80 | | | 36.21 € | | 06273-2250X22 | reamed hole | 250 | 22H7 | 49 | 28 | 50 | - | - | 5 | ø32 x M12 x 100 | | | 56.91 € | | 06273-2250X26 | reamed hole | 250 | 26H7 | 49 | 28 | 50 | - | - | 5 | ø32 x M12 x 100 | | | 56.91 € | | 06273-2315X26 | reamed hole | 315 | 26H7 | 54 | 33 | 56 | - | - | 5 | ø32 x M12 x 100 | | | 82.00 € | | 06273-2315X30 | reamed hole | 315 | 30H7 | 54 | 33 | 56 | - | - | 5 | ø32 x M12 x 100 | | | 82.00 € | | 06273-2400X30 | reamed hole | 400 | 30H7 | 65 | 38 | 63 | - | - | 5 | ø36 x M16 x 112 | | | 148.86 € | | 06273-2400X34 | reamed hole | 400 | 34H7 | 65 | 38 | 63 | - | - | 5 | ø36 x M16 x 112 | | | 148.86 € | | 06273-2500X34 | reamed hole | 500 | 34H7 | 79 | 45 | 72 | - | - | 5 | ø36 x M16 x 112 | | | 231.53 € | | 06273-2500X40 | reamed hole | 500 | 40H7 | 79 | 45 | 72 | - | - | 5 | ø36 x M16 x 112 | | | 231.53 € | | 06273-3080X10 | reamed hole with slot | 80 | 10H7 | 25 | 16 | 29 | 3 | 11,4 | 3 | ø16 x M6 x 50 | | | 17.30 € | | 06273-3080X12 | reamed hole with slot | 80 | 12H7 | 25 | 16 | 29 | 4 | 13,8 | 3 | ø16 x M6 x 50 | | | 17.30 € | | 06273-3100X10 | reamed hole with slot | 100 | 10H7 | 29 | 17 | 33 | 3 | 11,4 | 3 | ø16 x M6 x 50 | | | 18.58 € | | 06273-3100X12 | reamed hole with slot | 100 | 12H7 | 29 | 17 | 33 | 4 | 13,8 | 3 | ø16 x M6 x 50 | | | 18.58 € | | 06273-3125X12 | reamed hole with slot | 125 | 12H7 | 31 | 18 | 36 | 4 | 13,8 | 3 | ø20 x M8 x 64 | | | 22.98 € | | 06273-3125X14 | reamed hole with slot | 125 | 14H7 | 31 | 18 | 36 | 5 | 16,3 | 3 | ø20 x M8 x 64 | | | 22.98 € | | 06273-3140X14 | reamed hole with slot | 140 | 14H7 | 36 | 19 | 39 | 5 | 16,3 | 3 | ø20 x M8 x 64 | | | 25.29 € | | 06273-3140X16 | reamed hole with slot | 140 | 16H7 | 36 | 19 | 39 | 5 | 18,3 | 3 | ø20 x M8 x 64 | | | 25.29 € | | 06273-3160X14 | reamed hole with slot | 160 | 14H7 | 36 | 20 | 40 | 5 | 16,3 | 3 | ø25 x M10 x 80 | | | 29.84 € | | 06273-3160X16 | reamed hole with slot | 160 | 16H7 | 36 | 20 | 40 | 5 | 18,3 | 3 | ø25 x M10 x 80 | | | 29.84 € | | 06273-3180X16 | reamed hole with slot | 180 | 16H7 | 37 | 22 | 43 | 5 | 18,3 | 3 | ø25 x M10 x 80 | | | 33.25 € | | 06273-3180X18 | reamed hole with slot | 180 | 18H7 | 37 | 22 | 43 | 6 | 20,8 | 3 | ø25 x M10 x 80 | | | 33.25 € | | 06273-3200X18 | reamed hole with slot | 200 | 18H7 | 43 | 24 | 45 | 6 | 20,8 | 3 | ø25 x M10 x 80 | | | 38.33 € | | 06273-3200X22 | reamed hole with slot | 200 | 22H7 | 43 | 24 | 45 | 6 | 24,8 | 3 | ø25 x M10 x 80 | | | 38.33 € | | 06273-3250X22 | reamed hole with slot | 250 | 22H7 | 49 | 28 | 50 | 6 | 24,8 | 5 | ø32 x M12 x 100 | | | 59.51 € | | 06273-3250X26 | reamed hole with slot | 250 | 26H7 | 49 | 28 | 50 | 8 | 29,3 | 5 | ø32 x M12 x 100 | | | 59.51 € | | 06273-3315X26 | reamed hole with slot | 315 | 26H7 | 54 | 33 | 56 | 8 | 29,3 | 5 | ø32 x M12 x 100 | | | 84.78 € | | 06273-3315X30 | reamed hole with slot | 315 | 30H7 | 54 | 33 | 56 | 8 | 33,3 | 5 | ø32 x M12 x 100 | | | 84.78 € | | 06273-3400X30 | reamed hole with slot | 400 | 30H7 | 65 | 38 | 63 | 8 | 33,3 | 5 | ø36 x M16 x 112 | | | 151.79 € | | 06273-3400X34 | reamed hole with slot | 400 | 34H7 | 65 | 38 | 63 | 10 | 37,3 | 5 | ø36 x M16 x 112 | | | 151.79 € | | 06273-3500X34 | reamed hole with slot | 500 | 34H7 | 79 | 45 | 72 | 10 | 37,3 | 5 | ø36 x M16 x 112 | | | 239.67 € | | 06273-3500X40 | reamed hole with slot | 500 | 40H7 | 79 | 45 | 72 | 12 | 43,3 | 5 | ø36 x M16 x 112 | | | 239.67 € | |
|
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| Number of spokes | revolving grip DIN 98 Form E | CAD | Acc. | Price | Order |
---|
06273-4080X10 | reamed hole | 80 | 10H7 | 25 | 16 | 29 | - | - | 3 | ø16 x M6 x 54.5 | | | 18.92 € | | 06273-4080X12 | reamed hole | 80 | 12H7 | 25 | 16 | 29 | - | - | 3 | ø16 x M6 x 54.5 | | | 18.92 € | | 06273-4100X10 | reamed hole | 100 | 10H7 | 29 | 17 | 33 | - | - | 3 | ø16 x M6 x 54.5 | | | 19.71 € | | 06273-4100X12 | reamed hole | 100 | 12H7 | 29 | 17 | 33 | - | - | 3 | ø16 x M6 x 54.5 | | | 19.71 € | | 06273-4125X12 | reamed hole | 125 | 12H7 | 31 | 18 | 36 | - | - | 3 | ø20 x M8 x 67 | | | 23.98 € | | 06273-4125X14 | reamed hole | 125 | 14H7 | 31 | 18 | 36 | - | - | 3 | ø20 x M8 x 67 | | | 23.98 € | | 06273-4140X14 | reamed hole | 140 | 14H7 | 36 | 19 | 39 | - | - | 3 | ø20 x M8 x 67 | | | 26.82 € | | 06273-4140X16 | reamed hole | 140 | 16H7 | 36 | 19 | 39 | - | - | 3 | ø20 x M8 x 67 | | | 26.82 € | | 06273-4160X14 | reamed hole | 160 | 14H7 | 36 | 20 | 40 | - | - | 3 | ø25 x M10 x 83 | | | 31.10 € | | 06273-4160X16 | reamed hole | 160 | 16H7 | 36 | 20 | 40 | - | - | 3 | ø25 x M10 x 83 | | | 31.10 € | | 06273-4180X16 | reamed hole | 180 | 16H7 | 37 | 22 | 43 | - | - | 3 | ø25 x M10 x 83 | | | 37.84 € | | 06273-4180X18 | reamed hole | 180 | 18H7 | 37 | 22 | 43 | - | - | 3 | ø25 x M10 x 83 | | | 37.84 € | | 06273-4200X18 | reamed hole | 200 | 18H7 | 43 | 24 | 45 | - | - | 3 | ø25 x M10 x 83 | | | 40.38 € | | 06273-4200X22 | reamed hole | 200 | 22H7 | 43 | 24 | 45 | - | - | 3 | ø25 x M10 x 83 | | | 40.38 € | | 06273-4250X22 | reamed hole | 250 | 22H7 | 49 | 28 | 50 | - | - | 5 | ø32 x M12 x 105,5 | | | 61.28 € | | 06273-4250X26 | reamed hole | 250 | 26H7 | 49 | 28 | 50 | - | - | 5 | ø32 x M12 x 105,5 | | | 61.28 € | | 06273-4315X26 | reamed hole | 315 | 26H7 | 54 | 33 | 56 | - | - | 5 | ø32 x M12 x 105,5 | | | 88.64 € | | 06273-4315X30 | reamed hole | 315 | 30H7 | 54 | 33 | 56 | - | - | 5 | ø32 x M12 x 105,5 | | | 88.64 € | | 06273-4400X30 | reamed hole | 400 | 30H7 | 65 | 38 | 63 | - | - | 5 | ø36 x M16 x 117 | | | 147.75 € | | 06273-4400X34 | reamed hole | 400 | 34H7 | 65 | 38 | 63 | - | - | 5 | ø36 x M16 x 117 | | | 147.75 € | | 06273-4500X34 | reamed hole | 500 | 34H7 | 79 | 45 | 72 | - | - | 5 | ø36 x M16 x 117 | | | 228.62 € | | 06273-4500X40 | reamed hole | 500 | 40H7 | 79 | 45 | 72 | - | - | 5 | ø36 x M16 x 117 | | | 228.62 € | | 06273-5080X10 | reamed hole with slot | 80 | 10H7 | 25 | 16 | 29 | 3 | 11,4 | 3 | ø16 x M6 x 54.5 | | | 20.50 € | | 06273-5080X12 | reamed hole with slot | 80 | 12H7 | 25 | 16 | 29 | 4 | 13,8 | 3 | ø16 x M6 x 54.5 | | | 20.50 € | | 06273-5100X10 | reamed hole with slot | 100 | 10H7 | 29 | 17 | 33 | 3 | 11,4 | 3 | ø16 x M6 x 54.5 | | | 21.92 € | | 06273-5100X12 | reamed hole with slot | 100 | 12H7 | 29 | 17 | 33 | 4 | 13,8 | 3 | ø16 x M6 x 54.5 | | | 21.92 € | | 06273-5125X12 | reamed hole with slot | 125 | 12H7 | 31 | 18 | 36 | 4 | 13,8 | 3 | ø20 x M8 x 67 | | | 26.34 € | | 06273-5125X14 | reamed hole with slot | 125 | 14H7 | 31 | 18 | 36 | 5 | 16,3 | 3 | ø20 x M8 x 67 | | | 26.34 € | | 06273-5140X14 | reamed hole with slot | 140 | 14H7 | 36 | 19 | 39 | 5 | 16,3 | 3 | ø20 x M8 x 67 | | | 29.36 € | | 06273-5140X16 | reamed hole with slot | 140 | 16H7 | 36 | 19 | 39 | 5 | 18,3 | 3 | ø20 x M8 x 67 | | | 29.36 € | | 06273-5160X14 | reamed hole with slot | 160 | 14H7 | 36 | 20 | 40 | 5 | 16,3 | 3 | ø25 x M10 x 83 | | | 32.74 € | | 06273-5160X16 | reamed hole with slot | 160 | 16H7 | 36 | 20 | 40 | 5 | 18,3 | 3 | ø25 x M10 x 83 | | | 32.74 € | | 06273-5180X16 | reamed hole with slot | 180 | 16H7 | 37 | 22 | 43 | 5 | 18,3 | 3 | ø25 x M10 x 83 | | | 39.73 € | | 06273-5180X18 | reamed hole with slot | 180 | 18H7 | 37 | 22 | 43 | 6 | 20,8 | 3 | ø25 x M10 x 83 | | | 39.73 € | | 06273-5200X18 | reamed hole with slot | 200 | 18H7 | 43 | 24 | 45 | 6 | 20,8 | 3 | ø25 x M10 x 83 | | | 42.37 € | | 06273-5200X22 | reamed hole with slot | 200 | 22H7 | 43 | 24 | 45 | 6 | 24,8 | 3 | ø25 x M10 x 83 | | | 42.37 € | | 06273-5250X22 | reamed hole with slot | 250 | 22H7 | 49 | 28 | 50 | 6 | 24,8 | 5 | ø32 x M12 x 105,5 | | | 63.53 € | | 06273-5250X26 | reamed hole with slot | 250 | 26H7 | 49 | 28 | 50 | 8 | 29,3 | 5 | ø32 x M12 x 105,5 | | | 63.53 € | | 06273-5315X26 | reamed hole with slot | 315 | 26H7 | 54 | 33 | 56 | 8 | 29,3 | 5 | ø32 x M12 x 105,5 | | | 91.14 € | | 06273-5315X30 | reamed hole with slot | 315 | 30H7 | 54 | 33 | 56 | 8 | 33,3 | 5 | ø32 x M12 x 105,5 | | | 91.14 € | | 06273-5400X30 | reamed hole with slot | 400 | 30H7 | 65 | 38 | 63 | 8 | 33,3 | 5 | ø36 x M16 x 117 | | | 150.58 € | | 06273-5400X34 | reamed hole with slot | 400 | 34H7 | 65 | 38 | 63 | 10 | 37,3 | 5 | ø36 x M16 x 117 | | | 150.58 € | | 06273-5500X34 | reamed hole with slot | 500 | 34H7 | 79 | 45 | 72 | 10 | 37,3 | 5 | ø36 x M16 x 117 | | | 234.95 € | | 06273-5500X40 | reamed hole with slot | 500 | 40H7 | 79 | 45 | 72 | 12 | 43,3 | 5 | ø36 x M16 x 117 | | | 234.95 € | |
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|