|
|
06271_OGHandwheels DIN 950, grey cast iron, without grip |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handwheel grey cast ironVersion:Wheel rim turned and polished. On request:Hubs with square socket or powder-coated handwheels.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| Number of spokes | CAD | Acc. | Price | Order |
---|
06271-0080X10 | reamed hole | 80 | 10H7 | 25 | 16 | 29 | - | - | 3 | | | 13.40 € | | 06271-0080X12 | reamed hole | 80 | 12H7 | 25 | 16 | 29 | - | - | 3 | | | 13.40 € | | 06271-0100X10 | reamed hole | 100 | 10H7 | 26 | 17 | 33 | - | - | 3 | | | 16.17 € | | 06271-0100X12 | reamed hole | 100 | 12H7 | 26 | 17 | 33 | - | - | 3 | | | 16.17 € | | 06271-0125X12 | reamed hole | 125 | 12H7 | 33 | 18 | 36 | - | - | 3 | | | 19.37 € | | 06271-0125X14 | reamed hole | 125 | 14H7 | 33 | 18 | 36 | - | - | 3 | | | 19.37 € | | 06271-0140X14 | reamed hole | 140 | 14H7 | 33 | 19 | 39 | - | - | 3 | | | 22.68 € | | 06271-0140X16 | reamed hole | 140 | 16H7 | 33 | 19 | 39 | - | - | 3 | | | 22.68 € | | 06271-0160X14 | reamed hole | 160 | 14H7 | 37 | 20 | 40 | - | - | 3 | | | 24.51 € | | 06271-0160X16 | reamed hole | 160 | 16H7 | 37 | 20 | 40 | - | - | 3 | | | 24.51 € | | 06271-0180X16 | reamed hole | 180 | 16H7 | 36 | 22 | 43 | - | - | 3 | | | 34.62 € | | 06271-0180X18 | reamed hole | 180 | 18H7 | 36 | 22 | 43 | - | - | 3 | | | 34.62 € | | 06271-0200X18 | reamed hole | 200 | 18H7 | 38 | 24 | 45 | - | - | 3 | | | 37.58 € | | 06271-0200X22 | reamed hole | 200 | 22H7 | 38 | 24 | 45 | - | - | 3 | | | 37.58 € | | 06271-0250X22 | reamed hole | 250 | 22H7 | 46 | 28 | 50 | - | - | 5 | | | 59.79 € | | 06271-0250X26 | reamed hole | 250 | 26H7 | 46 | 28 | 50 | - | - | 5 | | | 59.79 € | | 06271-0315X26 | reamed hole | 315 | 26H7 | 54 | 33 | 56 | - | - | 5 | | | 90.88 € | | 06271-0315X30 | reamed hole | 315 | 30H7 | 54 | 33 | 56 | - | - | 5 | | | 90.88 € | | 06271-0400X30 | reamed hole | 400 | 30H7 | 68 | 38 | 63 | - | - | 5 | | | 165.26 € | | 06271-0400X34 | reamed hole | 400 | 34H7 | 68 | 38 | 63 | - | - | 5 | | | 165.26 € | | 06271-0500X34 | reamed hole | 500 | 34H7 | 79 | 45 | 72 | - | - | 5 | | | 337.76 € | | 06271-0500X40 | reamed hole | 500 | 40H7 | 79 | 45 | 72 | - | - | 5 | | | 337.76 € | | 06271-1080X10 | reamed hole with slot | 80 | 10H7 | 25 | 16 | 29 | 3 | 11,4 | 3 | | | 14.90 € | | 06271-1080X12 | reamed hole with slot | 80 | 12H7 | 25 | 16 | 29 | 4 | 13,8 | 3 | | | 14.90 € | | 06271-1100X10 | reamed hole with slot | 100 | 10H7 | 26 | 17 | 33 | 3 | 11,4 | 3 | | | 17.73 € | | 06271-1100X12 | reamed hole with slot | 100 | 12H7 | 26 | 17 | 33 | 4 | 13,8 | 3 | | | 17.73 € | | 06271-1125X12 | reamed hole with slot | 125 | 12H7 | 33 | 18 | 36 | 4 | 13,8 | 3 | | | 21.01 € | | 06271-1125X14 | reamed hole with slot | 125 | 14H7 | 33 | 18 | 36 | 5 | 16,3 | 3 | | | 21.01 € | | 06271-1140X14 | reamed hole with slot | 140 | 14H7 | 33 | 19 | 39 | 5 | 16,3 | 3 | | | 24.18 € | | 06271-1140X16 | reamed hole with slot | 140 | 16H7 | 33 | 19 | 39 | 5 | 18,3 | 3 | | | 24.18 € | | 06271-1160X14 | reamed hole with slot | 160 | 14H7 | 37 | 20 | 40 | 5 | 16,3 | 3 | | | 26.32 € | | 06271-1160X16 | reamed hole with slot | 160 | 16H7 | 37 | 20 | 40 | 5 | 18,3 | 3 | | | 26.32 € | | 06271-1180X16 | reamed hole with slot | 180 | 16H7 | 36 | 22 | 43 | 5 | 18,3 | 3 | | | 36.42 € | | 06271-1180X18 | reamed hole with slot | 180 | 18H7 | 36 | 22 | 43 | 6 | 20,8 | 3 | | | 36.42 € | | 06271-1200X18 | reamed hole with slot | 200 | 18H7 | 38 | 24 | 45 | 6 | 20,8 | 3 | | | 39.59 € | | 06271-1200X22 | reamed hole with slot | 200 | 22H7 | 38 | 24 | 45 | 6 | 24,8 | 3 | | | 39.59 € | | 06271-1250X22 | reamed hole with slot | 250 | 22H7 | 46 | 28 | 50 | 6 | 24,8 | 5 | | | 62.10 € | | 06271-1250X26 | reamed hole with slot | 250 | 26H7 | 46 | 28 | 50 | 8 | 29,3 | 5 | | | 62.10 € | | 06271-1315X26 | reamed hole with slot | 315 | 26H7 | 54 | 33 | 56 | 8 | 29,3 | 5 | | | 93.55 € | | 06271-1315X30 | reamed hole with slot | 315 | 30H7 | 54 | 33 | 56 | 8 | 33,3 | 5 | | | 93.55 € | | 06271-1400X30 | reamed hole with slot | 400 | 30H7 | 68 | 38 | 63 | 8 | 33,3 | 5 | | | 168.88 € | | 06271-1400X34 | reamed hole with slot | 400 | 34H7 | 68 | 38 | 63 | 10 | 37,3 | 5 | | | 168.88 € | | 06271-1500X34 | reamed hole with slot | 500 | 34H7 | 79 | 45 | 72 | 10 | 37,3 | 5 | | | 342.71 € | | 06271-1500X40 | reamed hole with slot | 500 | 40H7 | 79 | 45 | 72 | 12 | 43,3 | 5 | | | 342.71 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|