Item description/product images

Positioning wheels, Form M
  • Positioning wheels, Form M
  • Positioning wheels, Form M
DescriptionMaterial:Thermoplastic, black grey.
Bush steel 5.8.
Version:Blue chromed steel.Note:Δ Add the desired cap colour here. No colour code is required for black grey caps.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06268_M Positioning wheels, Form M 254 kB

Drawings

Positioning wheels, Form M

Overview of items (compressed)

Item selection/filter
Order No.DesignSizeDD1D2D3D4HH1H2H3LTFilter
06268-1106ΔM140616,510M43113165,51510
06268-1206ΔM25061810M43615165,518,510
06268-1308ΔM36382210M441171682514

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83