Item description/product images

Handwheelswith fold-away grip
  • Handwheelswith fold-away grip
  • Handwheelswith fold-away grip
DescriptionMaterial:Black grey thermoplastic.Version:Steel parts black oxidised.Note:The hub cover is supplied loose.
The handwheels can be secured using a transverse pin or by parallel key connection together with a DIN 6912 socket head screw and a DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4026 (DIN 913) grub screw.
For assembly example, see 06262.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06264 Handwheelswith fold-away grip 363 kB

Drawings

Handwheelswith fold-away grip
Handwheelswith fold-away grip

Overview of items (compressed)

Item selection/filter
Order No.
without slot
Order No.
with slot
Size

DD1

D2D3D4D5D6AA1HH1LL1L2B3TFilter
06264-10800806264-108008021880251913M413302,517,5137537,540-/2-/9
06264-10801006264-1080100311080251913M413302,517,5137537,540-/3-/11,4
06264-10801206264-1080120411280251913M413302,517,5137537,540-/4-/13,8
06264-21001006264-21001003210100281916M5163832013904449-/3-/11,4
06264-21001206264-21001204212100281916M5163832013904449-/4-/13,8
06264-31251206264-31251204312125352520M62047,5423,518,51095359,5-/4-/13,8
06264-31251406264-31251405314125352520M62047,5423,518,51095359,5-/5-/16,3
06264-31251606264-31251605316125352520M62047,5423,518,51095359,5-/5-/18,3
06264-41601406264-41601405414160452525M826625,62818,514464,583,5-/5-/16,3
06264-41601606264-41601605416160452525M826625,62818,514464,583,5-/5-/18,3
Order No.
without slot
Order No.
with slot
SizeDD1

D2D3D4D5D6D7AA1HH1H2LL1L2B3TFilter
06264-108008606264-1080080261880251913M413M6302,517,5137,57537,540-/2-/9
06264-108010606264-10801003611080251913M413M6302,517,5137,57537,540-/3-/11,4
06264-108012606264-10801204611280251913M413M6302,517,5137,57537,540-/4-/13,8
06264-210010606264-210010036210100281916M516M638320137,5904449-/3-/11,4
06264-210012606264-210012046212100281916M516M638320137,5904449-/4-/13,8
06264-312512606264-312512046312125352520M620M647,5423,518,57,51095359,5-/4-/13,8
06264-312514606264-312514056314125352520M620M647,5423,518,57,51095359,5-/5-/16,3
06264-312516606264-312516056316125352520M620M647,5423,518,57,51095359,5-/5-/18,3
06264-416014606264-416014056414160452525M826M6625,62818,57,514464,583,5-/5-/16,3
06264-416016606264-416016056416160452525M826M6625,62818,57,514464,583,5-/5-/18,3
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83