Item description/product images

Show/filter all items
Ribbed grips
  • Ribbed grips
DescriptionMaterial:Grip black grey thermoplastic.
Bush steel.
Threaded pin steel 5.8.
Version:Grip black grey. Screw blue chromed.Note:The version 06853-3206 has a bush in copper-plated steel.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06853 Ribbed grips 291 kB

Drawings (total overview)

Ribbed grips

Ribbed grips with internal thread

More information

Drawings

Ribbed grips with internal thread

Item selection/filter

Order No.

SizeDD1D2HH1TCADAcc.PriceOrder
06853-32061M6321517129 1.24 €
06853-40082M8401820,514,511 1.60 €
06853-50103M105020251814 2.10 €

Ribbed grips with external thread

More information

Drawings

Ribbed grips with external thread

Item selection/filter

Order No.

SizeDD1D2HH1LCADAcc.PriceOrder
06853-3206151M63215171215 1.28 €
06853-4008162M8401820,514,516 1.63 €
06853-5010203M105020251820 2.28 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83