Triangular grips with high collar, external thread
06702_AG

Triangular grips with high collar, external thread

go back

Item description/product images

Triangular grips with high collar, external thread
  • Triangular grips with high collar, external thread
DescriptionMaterial:Black Duroplast PF 31. Threaded pin galvanized steel or bright stainless steel.Version:High-gloss polished.On request:Other screw sizes, screw lengths and colours.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06702_AG Triangular grips with high collar, external thread 192 kB

Drawings

Triangular grips with high collar, external thread

Item selection/filter

Order No.

Material
component
DD2D3HLCADAcc.PriceOrder
06702-14006X15Steel40M6142215 0.70 €
06702-14008X20Steel40M8142220 0.74 €
06702-15008X20Steel50M8182820 1.05 €
06702-15010X25Steel50M10222825 1.07 €
06702-16210X25Steel62M10223525 1.33 €
06702-24006X20Stainless steel40M6122220 1.01 €
06702-24008X20Stainless steel40M8122220 1.17 €
06702-25008X20Stainless steel50M8152820 1.46 €
06702-25010X30Stainless steel50M10152830 2.54 €
06702-26210X30Stainless steel62M10183530 2.94 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83