Triangular star grip with external thread
06699

Triangular star grip with external thread

go back

Item description/product images

Triangular star grip with external thread
  • Triangular star grip with external thread
DescriptionMaterial:Grip glass-bead reinforced thermoplastic.
Cap thermoplastic.
Steel parts grade 5.8.
Version:Grip and cap, black grey (RAL 7021).
Steel parts blue chromed.
On request:Other screw lengths and colours.
Metal parts stainless steel.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06699 Triangular star grip with external thread 247 kB

Drawings

Triangular star grip with external thread

Overview of items (compressed)

Item selection/filter
Order No.

D

D1D2HH1LFilter
06699-18008XM88029,253,53115/20/30/40/50
06699-18010XM108029,253,53115/20/30/40/50
06699-18012XM128029,253,53115/20/30/40/50

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83