Item description/product images

Wing grips with internal thread
  • Wing grips with internal thread
DescriptionMaterial:Grip: polyamide, glass bead reinforced.
Bush: brass or steel.
Version:Steel galvanized.Note:Temperature resistance from -50 °C to 130 °C.
Resistant to common chemicals and oils.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06665_IG Wing grips with internal thread 129 kB

Drawings

Wing grips with internal thread

Item selection/filter

Order No.Version

DD1ABHH1TCADAcc.PriceOrder
06665-15006brassM615511525,59,59 1.58 €
06665-16008SteelM81861,5183111,514 2.71 €
06665-17510SteelM1022762238,514,514 3.09 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83