Item description/product images

Wing grips, one-sided without cover
  • Wing grips, one-sided without cover
DescriptionMaterial:Thermoplastic.
Bush steel 5.8 or stainless steel 1.4305.
Version:Black grey.
Bush blue chromed or bright stainless steel.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06660_OD Wing grips, one-sided without cover 211 kB

Drawings

Wing grips, one-sided without cover

Overview of items (compressed)

Item selection/filter
Order No.
Steel
Order No.
Stainless steel
Form

Size

DD2ABHH1H2TFilter
06660-190406660-10904D9M412224,416,14,515,510
06660-190506660-10905D9M512224,416,14,515,510
06660-190606660-10906D9M612224,416,14,515,510
06660-110506660-10105D1M51427,55,122,15,820,810
06660-110606660-10106D1M61427,55,122,15,820,810
06660-120806660-10208D2M82137,56,333,38,530,514
06660-121006660-10210D2M102137,56,333,38,530,514

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83