Wing grips “Miniwing” with tapped through bush
06652

Wing grips “Miniwing” with tapped through bush

go back

Item description/product images

Wing grips “Miniwing” with tapped through bush
  • Wing grips “Miniwing” with tapped through bush
DescriptionMaterial:Grip black.
Bush steel 5.8 or stainless steel 1.4305.
Version:Steel blue chromed.
Stainless steel, bright.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06652 Wing grips “Miniwing” with tapped through bush 254 kB

Drawings

Wing grips “Miniwing” with tapped through bush

Item selection/filter

Order No.

Material
component
DCADAcc.PriceOrder
06652-1004SteelM4 0.49 €
06652-1005SteelM5 0.49 €
06652-1006SteelM6 0.49 €
06652-10004Stainless steelM4 0.83 €
06652-10005Stainless steelM5 0.83 €
06652-10006Stainless steelM6 0.83 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83