norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wing gripsinternal thread, stainless steel
06651

Wing grips internal thread, stainless steel

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4308.

Version:Abrasive blasted or ground and polished.On request:With external threads.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06651 Wing gripsinternal thread, stainless steel 196 kB

Drawings

Wing gripsinternal thread, stainless steel

Item selection/filter

Order No.

Main
colour
ABDD2HH1TCADAcc.PriceOrder
06651-904polished381,7M410,5188,59 9.00 €
06651-905polished381,7M510,5188,59 9.00 €
06651-906polished381,7M610,5188,59 9.00 €
06651-105polished502,3M5142411,512 13.34 €
06651-106polished502,3M6142411,512 13.34 €
06651-208polished753,4M8213516,515 16.39 €
06651-210polished753,4M10213516,515 16.39 €
06651-9041blasted381,7M410,5188,59 4.86 €
06651-9051blasted381,7M510,5188,59 4.86 €
06651-9061blasted381,7M610,5188,59 4.86 €
06651-1051blasted502,3M5142411,512 6.45 €
06651-1061blasted502,3M6142411,512 6.45 €
06651-2081blasted753,4M8213516,515 10.98 €
06651-2101blasted753,4M10213516,515 10.98 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83