Item description/product images

T-grips, with internal thread
  • T-grips, with internal thread
DescriptionMaterial, version:Glass-fibre reinforced thermoplastic, black
Threaded bush in brass.
On request:Grip colour red, yellow, green, blue, white or grey (min. quanitity 500).
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06649_IG T-grips, with internal thread 230 kB

Drawings

T-grips, with internal thread

Item selection/filter

Order No.

VersionABD1D3HH1T1CADAcc.PriceOrder
06649-14005internal thread4013M51330,52010 1.23 €
06649-15005internal thread5015M514241610 1.27 €
06649-16006internal thread6017M61631,52312 1.68 €
06649-17108internal thread7119,5M820361920 2.60 €
06649-17110internal thread7119,5M1020361920 2.89 €
06649-18010internal thread8026M102639,52625 3.36 €
06649-18012internal thread8026M122639,52625 3.90 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83