Item description/product images

T-grips, with external thread
  • T-grips, with external thread
DescriptionMaterial, version:Glass-fibre reinforced thermoplastic, black
Threaded bolt in steel, galvanised.
On request:Grip colour red, yellow, green, blue, white or grey (min. quanitity 500).
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06649_AG T-grips, with external thread 119 kB

Drawings

T-grips, with external thread

Overview of items (compressed)

Item selection/filter
Order No.

VersionABD2D3HH1LFilter
06649-24005X external thread4013M51330,52015
06649-25005X external thread5015M514241615/20
06649-26006X external thread6017M61631,52320/25
06649-27108X external thread7119,5M820361920/30
06649-27110X external thread7119,5M1020361920/30
06649-28010X external thread8026M102639,52630
06649-28012X external thread8026M122639,52640

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83