Knurled knobs with internal thread, metal parts stainless steel, Form K
06267_K

Knurled knobs with internal thread, metal parts stainless steel,...

go back

Item description/product images

Knurled knobs with internal thread, metal parts stainless steel, Form K
  • Knurled knobs with internal thread, metal parts stainless steel, Form K
  • Knurled knobs with internal thread, metal parts stainless steel, Form K
  • Knurled knobs with internal thread, metal parts stainless steel, Form K
  • Knurled knobs with internal thread, metal parts stainless steel, Form K
  • Knurled knobs with internal thread, metal parts stainless steel, Form K
  • Knurled knobs with internal thread, metal parts stainless steel, Form K
DescriptionMaterial:Thermoplastic, black grey.
Bush and screw stainless steel 1.4305.
Version:Stainless steel bright.Note:Δ Add the desired cap colour here. No colour code is required for black grey caps.

Drawings

Knurled knobs with internal thread, metal parts stainless steel, Form K

Overview of items (compressed)

Item selection/filter
Order No.

DesignSizeDD1D2HH1TFilter
06267-2105ΔK140M516,5311310
06267-2106ΔK140M616,5311310
06267-2108ΔK140M816,5311314
06267-2208ΔK250M818361514
06267-2210ΔK250M1018361514
06267-2310ΔK363M1022411714
06267-2312ΔK363M1222411718
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83