Knurled knobs with external thread, Form L
06266_L

Knurled knobs with external thread, Form L

go back

Item description/product images

Knurled knobs with external thread, Form L
  • Knurled knobs with external thread, Form L
  • Knurled knobs with external thread, Form L
  • Knurled knobs with external thread, Form L
  • Knurled knobs with external thread, Form L
  • Knurled knobs with external thread, Form L
  • Knurled knobs with external thread, Form L
DescriptionMaterial:Black grey thermoplastic.
Threaded pin steel 5.8.
Version:Blue chromed steel.Note:Δ Add the desired cap colour here.
No colour code is required for black grey caps.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06266_L Knurled knobs with external thread, Form L 1,2 MB

Drawings

Knurled knobs with external thread, Form L

Overview of items (compressed)

Item selection/filter
Order No.

DesignSizeDD2D4HH1LFilter
06266-5105ΔXL14016,5M5311310/20/40
06266-5106ΔXL14016,5M6311310/20/40
06266-5108ΔXL14016,5M8311315/30/60
06266-5208ΔXL25018M8361515/30/60
06266-5210ΔXL25018M10361520/30/60
06266-5310ΔXL36322M10411720/30/60
06266-5312ΔXL36322M12411730/60
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83