Material
Black thermoplastic.
bushing and screw grade 5.8 steel.
bushing and screw grade 5.8 steel.
Version
Steel trivalent blue passivated.
Show more
Show less
Knurled knobs style D, with tapped bushing, without cap
from
$2.42
plus sales tax
plus shipping costs
Knurled knobs style K, with tapped bushing, with cap
from
$2.55
plus sales tax
plus shipping costs
Knurled knobs Style E, with reamed bushing, without cap
from
$2.53
plus sales tax
plus shipping costs
Knurled knobs style H, with reamed bushing, with cap
from
$2.73
plus sales tax
plus shipping costs
Knurled knobs style L, with external thread
from
$2.47
plus sales tax
plus shipping costs
Description
Material
Black thermoplastic.
bushing and screw grade 5.8 steel.
bushing and screw grade 5.8 steel.
Version
Steel trivalent blue passivated.
Drawing reference
Style D: tapped bushing without cap
Style K: tapped bushing with cap
Style E: reamed bushing without cap
Style H: reamed bushing with cap
Style L: external thread
Style K: tapped bushing with cap
Style E: reamed bushing without cap
Style H: reamed bushing with cap
Style L: external thread