Item description/product images

Show/filter all items
Five lobe grips
  • Five lobe grips
  • Five lobe grips
DescriptionMaterial:Thermoplastic, black grey.
Bush and screw steel 5.8 or stainless steel 1.4305.
Version:Blue-chromed steel or bright stainless steel.Note:The screw lengths 15, 35 and 45 are not available in stainless steel.
Δ Add the desired cap colour here. No colour code is required for black grey caps.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06253 Five lobe grips 343 kB

Drawings (total overview)

Five lobe grips

Five lobe grips with internal thread

More information

Drawings

Five lobe grips with internal thread

Overview of items (compressed)

Item selection/filter
Order No.
Steel
Order No.
Stainless steel
D

D1D2D3HH1H2TFilter
06253-5008Δ06253-50081Δ50M822,228,234,817,811,514
06253-5010Δ06253-50101Δ50M1022,228,234,817,811,514
06253-5012Δ06253-50121Δ50M1222,228,234,817,811,518
06253-6310Δ06253-63101Δ63M102835,54422,514,514
06253-6312Δ06253-63121Δ63M122835,54422,514,518
06253-6316Δ-63M162835,54422,514,518

Five lobe grips with external thread

More information

Drawings

Five lobe grips with external thread

Overview of items (compressed)

Item selection/filter
Order No.
Steel
Order No.
Stainless steel
D

D1D2D3HH1H2LFilter
06253-5010ΔX06253-50101ΔX50M1022,228,234,817,811,515/20/25/30/35/40/45/50/60
06253-5012ΔX-50M1222,228,234,817,811,515/20/25/30/35/40/45/50/60
06253-6310ΔX06253-63101ΔX63M102835,54422,514,520/25/30/35/40/45/50/60
06253-6312ΔX-63M122835,54422,514,520/25/30/35/40/45/50/60
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83