Ball knobs smooth DIN 319 extended, Form L
06250_L

Ball knobs smooth DIN 319 extended, Form L

go back

Item description/product images

Ball knobs smooth DIN 319 extended, Form L
  • Ball knobs smooth DIN 319 extended, Form L
DescriptionMaterial:Black Duroplast PF 31.
Bush galvanized steel.
Version:High-gloss polished.Note:Assembly Form L: The Ball Knobs are mounted firmly by tapping a hammer lightly. Please only use a rubber or plastic hammer, with a weight up to 200 g!Shank tolerance:Ball knobs with press-fit sleeve can be mounted on standard shafts with tolerance h9. The supplied press-fit sleeve assures a firm and reliable fit.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06250_L Ball knobs smooth DIN 319 extended, Form L 261 kB

Drawings

Ball knobs smooth DIN 319 extended, Form L

Item selection/filter

Order No.

DesignD1D5D6HT5CADAcc.PriceOrder
06250-42005L205121813 1.27 €
06250-42506L256152316 1.18 €
06250-42508L258152315 1.18 €
06250-43208L328182915 1.47 €
06250-43210L3210182920 1.47 €
06250-44010L40102037,520 2.07 €
06250-44012L40122037,523 2.07 €
06250-45012L5012284820 3.27 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83