norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
06247
Ball knobs stainless steel or aluminium DIN 319
go back
Products
Product overview
Flexible standard component system
Operating parts
Grips, handles and knobs
Ball knobs stainless steel or aluminium DIN 319
Item description/product images
Show/filter all items
Description
Material:
Stainless steel 1.4301, 1.4305 or aluminium.
Version:
Polished.
Drawing reference:
Form C: tapped hole
Form K: reamed hole
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 06247 Ball knobsstainless steel or aluminium DIN 319
129 kB
Drawings (total overview)
Ball knobs stainless steel or aluminium DIN 319 Form C with thread
More information
Drawings
Item selection/filter
Order No.
Form
Form-Type
Main
material
Steel
code
D
D1
D6
H
T
CAD
Acc.
Price
Order
06247-116044
C
with internal thread
stainless steel
1.4301
M4
16
8
15
7,2
5.03
€
06247-140104
C
with internal thread
stainless steel
1.4301
M10
40
22
37
18
21.47
€
06247-132084
C
with internal thread
stainless steel
1.4301
M8
32
18
29
14,5
12.13
€
06247-150124
C
with internal thread
stainless steel
1.4301
M12
50
28
46
21
33.64
€
06247-125064
C
with internal thread
stainless steel
1.4301
M6
25
15
22,5
11
8.14
€
06247-120054
C
with internal thread
stainless steel
1.4301
M5
20
12
18
9,1
5.54
€
06247-116043
C
with internal thread
aluminium
-
M4
16
8
15
7,2
3.59
€
06247-120053
C
with internal thread
aluminium
-
M5
20
12
18
9,1
3.67
€
06247-125063
C
with internal thread
aluminium
-
M6
25
15
22,5
11
5.13
€
06247-132083
C
with internal thread
aluminium
-
M8
32
18
29
14,5
7.38
€
06247-140103
C
with internal thread
aluminium
-
M10
40
22
37
18
10.63
€
06247-150123
C
with internal thread
aluminium
-
M12
50
28
46
21
15.39
€
Ball knobs stainless steel or aluminium DIN 319 Form K with hole
More information
Drawings
Item selection/filter
Order No.
Form
Form definition
Main
material
Steel
code
D
D1
D6
H
T
CAD
Acc.
Price
Order
06247-316042
K
with reamed hole
stainless steel
1.4301
6
16
8
15
10
4.78
€
06247-320052
K
with reamed hole
stainless steel
1.4301
8
20
12
18
12
5.29
€
06247-325062
K
with reamed hole
stainless steel
1.4301
10
25
15
22,5
16
7.76
€
06247-332082
K
with reamed hole
stainless steel
1.4301
12
32
18
29
20
11.56
€
06247-340102
K
with reamed hole
stainless steel
1.4301
16
40
22
37
25
20.47
€
06247-350122
K
with reamed hole
stainless steel
1.4301
20
50
28
46
32
32.04
€
06247-316043
K
with reamed hole
aluminium
-
6
16
8
15
10
3.59
€
06247-320053
K
with reamed hole
aluminium
-
8
20
12
18
12
3.67
€
06247-325063
K
with reamed hole
aluminium
-
10
25
15
22,5
16
5.13
€
06247-332083
K
with reamed hole
aluminium
-
12
32
18
29
20
7.38
€
06247-340103
K
with reamed hole
aluminium
-
16
40
22
37
25
10.63
€
06247-350123
K
with reamed hole
aluminium
-
20
50
28
46
32
15.39
€
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
06010
Knurled nuts
steel and stainless steel, DIN 6303
06013
Knurled nuts
plastic
06014
Knurled nuts plastic
06014
Knurled nuts plastic, antistatic
06030
Knurled nuts quick-acting
06070
Knurled nuts
06089
Knurled screws low head
steel and stainless steel, DIN 653
06090
Knurled screws high form
steel and stainless steel, DIN 464
06091
Knurled thumb screws
plastic
06091-01
Knurled screws
plastic
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Ecuador
Eesti
Georgia
香港
Hrvatska
India
Ireland
Ísland
Jamaica
日本
Latvija
Lietuvos
Luxemburg
Malaysia
Malta
México
Nederland
New Zealand
Norge
Pakistan
Paraguay
Perú
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Singapore
Slovenija
Slovensko
South Africa
Suomi
Türkiye
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Español
Sitemap
Print
Recommended
Top
Copyright © 2024 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83