Item description/product images

Grip balls with external thread
  • Grip balls with external thread
  • Grip balls with external thread
DescriptionMaterial:Thermoplastic, black grey.
Screw steel 5.8 or
stainless steel 1.4305.
Version:Blue-chromed steel or bright stainless steel.Note:Δ Add the desired cap colour here. No colour code is required for black grey caps.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06245_AG Grip balls with external thread 203 kB

Drawings

Grip balls with external thread

Overview of items (compressed)

Item selection/filter
Order No.
Steel
Order No.
Stainless steel
SizeDD1

D2D3HH1H2LFilter
06245-106ΔX06245-0106ΔX125M61217253215/20/25/30
06245-208ΔX06245-0208ΔX232M815,519333,52,620/25/30/40
06245-310ΔX06245-0310ΔX340M10192341,54320/30/40
06245-410ΔX06245-0410ΔX450M102431515,54,520/30/40
06245-412ΔX06245-0412ΔX450M122431515,54,520/30/40

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83