norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
06242
Mushroom knobs external thread
go back
Products
Product overview
Flexible standard component system
Operating parts
Grips, handles and knobs
Mushroom knobs external thread
Item description/product images
Description
Material:
Black thermoplastic.
Screw grade 5.8 steel or 1.4305 stainless steel.
Version:
Steel trivalent blue passivated, stainless steel bright.
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 06242 Mushroom knobsexternal thread
175 kB
Drawings
Overview of items (compressed)
Item selection/filter
Order No.
Component
material
Colour
Cap
D
D1
D2
D3
H
H1
L
CAD
Acc.
Price
Order
06242-04X10
steel
black grey RAL 7021
M4
21
12
19
21
10
10
1.29
€
06242-041X10
steel
orange RAL 2004
M4
21
12
19
21
10
10
1.29
€
06242-042X10
steel
signal green RAL6032
M4
21
12
19
21
10
10
1.29
€
06242-043X10
steel
blue RAL5017
M4
21
12
19
21
10
10
1.29
€
06242-045X10
steel
light grey RAL 7035
M4
21
12
19
21
10
10
1.29
€
06242-046X10
steel
traffic red RAL 3020
M4
21
12
19
21
10
10
1.29
€
06242-047X10
steel
colza yellow RAL 1021
M4
21
12
19
21
10
10
1.29
€
06242-05X10
steel
black grey RAL 7021
M5
21
12
19
21
10
10
1.29
€
06242-051X10
steel
orange RAL 2004
M5
21
12
19
21
10
10
1.29
€
06242-052X10
steel
signal green RAL6032
M5
21
12
19
21
10
10
1.29
€
06242-053X10
steel
blue RAL5017
M5
21
12
19
21
10
10
1.29
€
06242-055X10
steel
light grey RAL 7035
M5
21
12
19
21
10
10
1.29
€
06242-056X10
steel
traffic red RAL 3020
M5
21
12
19
21
10
10
1.29
€
06242-057X10
steel
colza yellow RAL 1021
M5
21
12
19
21
10
10
1.29
€
06242-06X15
steel
black grey RAL 7021
M6
25
14
23
25
12
15
1.89
€
06242-061X15
steel
orange RAL 2004
M6
25
14
23
25
12
15
1.89
€
06242-062X15
steel
signal green RAL6032
M6
25
14
23
25
12
15
1.89
€
06242-063X15
steel
blue RAL5017
M6
25
14
23
25
12
15
1.89
€
06242-065X15
steel
light grey RAL 7035
M6
25
14
23
25
12
15
1.89
€
06242-066X15
steel
traffic red RAL 3020
M6
25
14
23
25
12
15
1.89
€
06242-067X15
steel
colza yellow RAL 1021
M6
25
14
23
25
12
15
1.89
€
06242-08X15
steel
black grey RAL 7021
M8
33
19
31
33
15
15
2.58
€
06242-081X15
steel
orange RAL 2004
M8
33
19
31
33
15
15
2.58
€
06242-082X15
steel
signal green RAL6032
M8
33
19
31
33
15
15
2.58
€
06242-083X15
steel
blue RAL5017
M8
33
19
31
33
15
15
2.58
€
06242-085X15
steel
light grey RAL 7035
M8
33
19
31
33
15
15
2.58
€
06242-086X15
steel
traffic red RAL 3020
M8
33
19
31
33
15
15
2.58
€
06242-087X15
steel
colza yellow RAL 1021
M8
33
19
31
33
15
15
2.58
€
06242-004X10
stainless steel
black grey RAL 7021
M4
21
12
19
21
10
10
1.97
€
06242-0041X10
stainless steel
orange RAL 2004
M4
21
12
19
21
10
10
1.97
€
06242-0042X10
stainless steel
signal green RAL6032
M4
21
12
19
21
10
10
1.97
€
06242-0043X10
stainless steel
blue RAL5017
M4
21
12
19
21
10
10
1.97
€
06242-0045X10
stainless steel
light grey RAL 7035
M4
21
12
19
21
10
10
1.97
€
06242-0046X10
stainless steel
traffic red RAL 3020
M4
21
12
19
21
10
10
1.97
€
06242-0047X10
stainless steel
colza yellow RAL 1021
M4
21
12
19
21
10
10
1.97
€
06242-005X10
stainless steel
black grey RAL 7021
M5
21
12
19
21
10
10
1.97
€
06242-0051X10
stainless steel
orange RAL 2004
M5
21
12
19
21
10
10
1.97
€
06242-0052X10
stainless steel
signal green RAL6032
M5
21
12
19
21
10
10
1.97
€
06242-0053X10
stainless steel
blue RAL5017
M5
21
12
19
21
10
10
1.97
€
06242-0055X10
stainless steel
light grey RAL 7035
M5
21
12
19
21
10
10
1.97
€
06242-0056X10
stainless steel
traffic red RAL 3020
M5
21
12
19
21
10
10
1.97
€
06242-0057X10
stainless steel
colza yellow RAL 1021
M5
21
12
19
21
10
10
1.97
€
06242-006X15
stainless steel
black grey RAL 7021
M6
25
14
23
25
12
15
2.77
€
06242-0061X15
stainless steel
orange RAL 2004
M6
25
14
23
25
12
15
2.77
€
06242-0062X15
stainless steel
signal green RAL6032
M6
25
14
23
25
12
15
2.77
€
06242-0063X15
stainless steel
blue RAL5017
M6
25
14
23
25
12
15
2.77
€
06242-0065X15
stainless steel
light grey RAL 7035
M6
25
14
23
25
12
15
2.77
€
06242-0066X15
stainless steel
traffic red RAL 3020
M6
25
14
23
25
12
15
2.77
€
06242-0067X15
stainless steel
colza yellow RAL 1021
M6
25
14
23
25
12
15
2.77
€
06242-008X15
stainless steel
black grey RAL 7021
M8
33
19
31
33
15
15
3.86
€
06242-0081X15
stainless steel
orange RAL 2004
M8
33
19
31
33
15
15
3.86
€
06242-0082X15
stainless steel
signal green RAL6032
M8
33
19
31
33
15
15
3.86
€
06242-0083X15
stainless steel
blue RAL5017
M8
33
19
31
33
15
15
3.86
€
06242-0085X15
stainless steel
light grey RAL 7035
M8
33
19
31
33
15
15
3.86
€
06242-0086X15
stainless steel
traffic red RAL 3020
M8
33
19
31
33
15
15
3.86
€
06242-0087X15
stainless steel
colza yellow RAL 1021
M8
33
19
31
33
15
15
3.86
€
Other items in this category
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
06010
Knurled nuts
steel and stainless steel, DIN 6303
06013
Knurled nuts
plastic
06014
Knurled nuts plastic
06014
Knurled nuts plastic, antistatic
06030
Knurled nuts quick-acting
06070
Knurled nuts
06089
Knurled screws low head
steel and stainless steel, DIN 653
06090
Knurled screws high form
steel and stainless steel, DIN 464
06091
Knurled thumb screws
plastic
06091-01
Knurled screws
plastic
<<
|
<
|
1-10
|
11-20
|
21-30
|
31-40
|
41-50
|
51-60
|
61-70
|
>
|
>>
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
Quick order / Check availability
Order article directly or check availability.
display
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Ecuador
Eesti
Georgia
香港
Hrvatska
India
Ireland
Ísland
Jamaica
日本
Latvija
Lietuvos
Luxemburg
Malaysia
Malta
México
Nederland
New Zealand
Norge
Pakistan
Paraguay
Perú
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Singapore
Slovenija
Slovensko
South Africa
Suomi
Türkiye
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
English
Español
Sitemap
Print
Recommended
Top
Copyright © 2024 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83