norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Mushroom knobs with internal thread
06240

Mushroom knobs with internal thread

go back

Item description/product images

DescriptionMaterial:Steel, 1.4305 stainless steel, 1.4404 stainless steel or aluminium.Version:Steel electro zinc-plated and trivalent blue passivated.
Stainless steel, fine turned or abrasive blasted.
Aluminium natural tone anodised.
On request:With external threads.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06240 Mushroom knobs with internal thread 127 kB

Drawings

Mushroom knobs with internal thread

Item selection/filter

Order No.Main
material
Steel
code
Surface finish
body
D

D1D2HH1TCADAcc.PriceOrder
06240-0902steel-blue-passivatedM2148146,74 5.13 €
06240-0003steel-blue-passivatedM31810188,67,5 4.68 €
06240-0104steel-blue-passivatedM42112211010 5.13 €
06240-0105steel-blue-passivatedM52112211012,5 5.13 €
06240-0206steel-blue-passivatedM62514251212 5.70 €
06240-0308steel-blue-passivatedM83318331616 9.06 €
06240-0410steel-blue-passivatedM1040244018,720 9.46 €
06240-902stainless steel1.4305fine turnedM2148146,74 6.81 €
06240-003stainless steel1.4305fine turnedM31810188,67,5 6.19 €
06240-104stainless steel1.4305fine turnedM42112211010 6.81 €
06240-105stainless steel1.4305fine turnedM52112211012,5 6.81 €
06240-206stainless steel1.4305fine turnedM62514251212 7.57 €
06240-308stainless steel1.4305fine turnedM83318331616 11.13 €
06240-410stainless steel1.4305fine turnedM1040244018,720 11.13 €
06240-2902stainless steel1.4305blastedM2148146,74 6.13 €
06240-2003stainless steel1.4305blastedM31810188,67,5 5.55 €
06240-2104stainless steel1.4305blastedM42112211010 6.13 €
06240-2105stainless steel1.4305blastedM52112211012,5 6.13 €
06240-2206stainless steel1.4305blastedM62514251212 6.81 €
06240-2308stainless steel1.4305blastedM83318331616 10.03 €
06240-2410stainless steel1.4305blastedM1040244018,720 10.03 €
06240-3902stainless steel1.4404fine turnedM2148146,74 8.92 €
06240-3003stainless steel1.4404fine turnedM31810188,67,5 8.12 €
06240-3104stainless steel1.4404fine turnedM42112211010 9.60 €
06240-3105stainless steel1.4404fine turnedM52112211012,5 9.60 €
06240-3206stainless steel1.4404fine turnedM62514251212 9.89 €
06240-3308stainless steel1.4404fine turnedM83318331616 14.44 €
06240-3410stainless steel1.4404fine turnedM1040244018,720 15.55 €
06240-4902stainless steel1.4404blastedM2148146,74 8.92 €
06240-4003stainless steel1.4404blastedM31810188,67,5 8.12 €
06240-4104stainless steel1.4404blastedM42112211010 9.60 €
06240-4105stainless steel1.4404blastedM52112211012,5 9.60 €
06240-4206stainless steel1.4404blastedM62514251212 9.89 €
06240-4308stainless steel1.4404blastedM83318331616 14.44 €
06240-4410stainless steel1.4404blastedM1040244018,720 15.55 €
06240-1902aluminium-anodisedM2148146,74 5.08 €
06240-1003aluminium-anodisedM31810188,67,5 4.61 €
06240-1104aluminium-anodisedM42112211010 5.08 €
06240-1105aluminium-anodisedM52112211012,5 5.08 €
06240-1206aluminium-anodisedM62514251212 5.66 €
06240-1308aluminium-anodisedM83318331616 8.31 €
06240-1410aluminium-anodisedM1040244018,720 8.31 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83