Star grips similar to DIN 6336 with external thread, Form L
06220_L

Star grips similar to DIN 6336 with external thread, Form L

go back

Item description/product images

Star grips similar to DIN 6336 with external thread, Form L
  • Star grips similar to DIN 6336 with external thread, Form L
  • Star grips similar to DIN 6336 with external thread, Form L
DescriptionMaterial:Black thermoplastic, threaded bolt in steelVersion:Threaded bolt galvanized and blue chromed.Note:Δ Add the desired cap colour here. No colour code is required for black caps.On request:Other colours or designs, such as company logo.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06220_L Star grips similar to DIN 6336 with external thread, Form L 155 kB

Drawings

Star grips similar to DIN 6336 with external thread, Form L

Overview of items (compressed)

Item selection/filter
Order No.

FormD1D6D8H3H4LFilter
06220-405ΔXL25M51281610/15/20/25/30/35/40/45/50/60
06220-406ΔXL25M61281610/15/20/25/30/35/40/45/50/60
06220-4061ΔXL32M614102010/15/20/25/30/35/40/45/50/60
06220-408ΔXL32M814102015/20/25/30/35/40/45/50/60
06220-4081ΔXL40M818132515/20/25/30/35/40/45/50/60
06220-410ΔXL40M1018132515/20/25/30/35/40/45/50/60
06220-4101ΔXL50M1022173215/20/25/30/35/40/45/50/60
06220-412ΔXL50M1222173215/20/25/30/35/40/45/50/60
06220-4102ΔXL63M1026214020/25/30/35/40/45/50/60
06220-4121ΔXL63M1226214020/25/30/35/40/45/50/60
06220-416ΔXL63M1626214030/35/40/45/50/60
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83