Star grips similar to DIN 6336 with internal thread, Form K
06220_K

Star grips similar to DIN 6336 with internal thread, Form K

go back

Item description/product images

Star grips similar to DIN 6336 with internal thread, Form K
  • Star grips similar to DIN 6336 with internal thread, Form K
  • Star grips similar to DIN 6336 with internal thread, Form K
DescriptionMaterial:Black thermoplastic, bush in steelVersion:Bush galvanized and blue chromed.Note:Δ Add the desired cap colour here. No colour code is required for black caps.On request:Other colours or designs, such as company logo.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06220_K Star grips similar to DIN 6336 with internal thread, Form K 240 kB

Drawings

Star grips similar to DIN 6336 with internal thread, Form K

Overview of items (compressed)

Item selection/filter
Order No.

DesignD1D5D8H3H4T6Filter
06220-204ΔK25M41281610
06220-205ΔK25M51281610
06220-2061ΔK25M61281610
06220-2051ΔK32M514102010
06220-206ΔK32M614102010
06220-208ΔK40M818132514
06220-2101ΔK40M1018132514
06220-2081ΔK50M822173214
06220-210ΔK50M1022173214
06220-2121ΔK50M1222173218
06220-2102ΔK63M1026214014
06220-212ΔK63M1226214018
06220-216ΔK63M1626214018
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83