Item description/product images

Show/filter all items
Star gripssimilar to DIN 6336
  • Star gripssimilar to DIN 6336
  • Star gripssimilar to DIN 6336
  • Star gripssimilar to DIN 6336
DescriptionMaterial:Black thermoplastic.
Bush and screw steel.
Version:Bush and screw galvanized and blue chromed.Note:Δ Add the desired cap colour here. No colour code is required for black caps.On request:Other colours or designs, such as company logo.Drawing reference:
Form D: tapped bush without cap
Form G: without bush
Form H: with reamed bush
Form K: tapped bush with cap
Form L: external thread
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06220 Star gripssimilar to DIN 6336 223 kB

Drawings (total overview)

Star gripssimilar to DIN 6336

Star grips similar to DIN 6336 with internal thread, Form D

More information

Drawings

Star grips similar to DIN 6336 with internal thread, Form D

Item selection/filter

Order No.

FormD1D5D8H3H4T6CADAcc.PriceOrder
06220-504D25M41281610 0.49 €
06220-505D25M51281610 0.49 €
06220-5061D25M61281610 0.49 €
06220-5051D32M514102010 0.52 €
06220-506D32M614102010 0.52 €
06220-508D40M818132514 0.58 €
06220-5101D40M1018132514 0.58 €
06220-5081D50M822173214 0.91 €
06220-510D50M1022173214 0.91 €
06220-5121D50M1222173218 0.91 €
06220-5102D63M1026214014 1.64 €
06220-512D63M1226214018 1.64 €
06220-516D63M1626214018 2.36 €

Star grips similar to DIN 6336 with internal thread, Form K

More information

Drawings

Star grips similar to DIN 6336 with internal thread, Form K

Overview of items (compressed)

Item selection/filter
Order No.

FormD1D5D8H3H4T6Filter
06220-204ΔK25M41281610
06220-205ΔK25M51281610
06220-2061ΔK25M61281610
06220-2051ΔK32M514102010
06220-206ΔK32M614102010
06220-208ΔK40M818132514
06220-2101ΔK40M1018132514
06220-2081ΔK50M822173214
06220-210ΔK50M1022173214
06220-2121ΔK50M1222173218
06220-2102ΔK63M1026214014
06220-212ΔK63M1226214018
06220-216ΔK63M1626214018

Star grips similar to DIN 6336 with locating hole, Form G

More information

Drawings

Star grips similar to DIN 6336 with locating hole, Form G

Overview of items (compressed)

Item selection/filter
Order No.FormD1D8D9H3H4T1Filter
06220-305ΔG2512581610
06220-306ΔG32146102010
06220-308ΔG40188132514
06220-310ΔG502210173214
06220-312ΔG632612214018

Star grips similar to DIN 6336 with reamed hole, Form H

More information

Drawings

Star grips similar to DIN 6336 with reamed hole, Form H

Overview of items (compressed)

Item selection/filter
Order No.FormD1D4D8H3H4T5Filter
06220-105ΔH2551281610
06220-106ΔH32614102010
06220-108ΔH40818132514
06220-110ΔH501022173214
06220-1101ΔH631026214014
06220-112ΔH631226214018

Star grips similar to DIN 6336 with external thread, Form L

More information

Drawings

Star grips similar to DIN 6336 with external thread, Form L

Overview of items (compressed)

Item selection/filter
Order No.

FormD1D6D8H3H4LFilter
06220-405ΔXL25M51281610/15/20/25/30/35/40/45/50/60
06220-406ΔXL25M61281610/15/20/25/30/35/40/45/50/60
06220-4061ΔXL32M614102010/15/20/25/30/35/40/45/50/60
06220-408ΔXL32M814102015/20/25/30/35/40/45/50/60
06220-4081ΔXL40M818132515/20/25/30/35/40/45/50/60
06220-410ΔXL40M1018132515/20/25/30/35/40/45/50/60
06220-4101ΔXL50M1022173215/20/25/30/35/40/45/50/60
06220-412ΔXL50M1222173215/20/25/30/35/40/45/50/60
06220-4102ΔXL63M1026214020/25/30/35/40/45/50/60
06220-4121ΔXL63M1226214020/25/30/35/40/45/50/60
06220-416ΔXL63M1626214030/35/40/45/50/60
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83