Star grips with safety band similar to DIN 6336, external thread, Form LS
06220_LS

Star grips with safety band similar to DIN 6336, external...

go back

Item description/product images

Star grips with safety band similar to DIN 6336, external thread, Form LS
  • Star grips with safety band similar to DIN 6336, external thread, Form LS
  • Star grips with safety band similar to DIN 6336, external thread, Form LS
  • Star grips with safety band similar to DIN 6336, external thread, Form LS
  • Star grips with safety band similar to DIN 6336, external thread, Form LS
DescriptionMaterial:Star grip thermoplast, threaded bolt steel.
Safety band elastic TPU.
Version:Threaded bolt galvanized and blue chromed.Note:Δ Add the desired cap colour here. No colour code is required for black caps.

Attach the safety band to a base to make the star grip unlosable. The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly:Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.

Drawings

Star grips with safety band similar to DIN 6336, external thread, Form LS

Overview of items (compressed)

Item selection/filter
Order No.

FormD1D6D8H3H4H5 max.LFilter
06220-705ΔXLS25M5128162210/15/20/25/30/35/40/45/50/60
06220-706ΔXLS25M6128162210/15/20/25/30/35/40/45/50/60
06220-7061ΔXLS32M61410202610/15/20/25/30/35/40/45/50/60
06220-708ΔXLS32M81410202615/20/25/30/35/40/45/50/60
06220-7081ΔXLS40M81813253115/20/25/30/35/40/45/50/60
06220-710ΔXLS40M101813253115/20/25/30/35/40/45/50/60
06220-7101ΔXLS50M102217323815/20/25/30/35/40/45/50/60
06220-712ΔXLS50M122217323815/20/25/30/35/40/45/50/60
06220-7102ΔXLS63M102621404620/25/30/35/40/45/50/60
06220-7121ΔXLS63M122621404620/25/30/35/40/45/50/60
06220-716ΔXLS63M162621404630/35/40/45/50/60
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83