Star grips with safety band similar to DIN 6336, internal thread, Form KS
06220_KS

Star grips with safety band similar to DIN 6336, internal...

go back

Item description/product images

Star grips with safety band similar to DIN 6336, internal thread, Form KS
  • Star grips with safety band similar to DIN 6336, internal thread, Form KS
  • Star grips with safety band similar to DIN 6336, internal thread, Form KS
  • Star grips with safety band similar to DIN 6336, internal thread, Form KS
  • Star grips with safety band similar to DIN 6336, internal thread, Form KS
  • Star grips with safety band similar to DIN 6336, internal thread, Form KS
DescriptionMaterial:Star grip thermoplast, bush steel.
Safety band elastic TPU.
Version:Bush galvanized and blue chromed.Note:Δ Add the desired cap colour here. No colour code is required for black caps.

Attach the safety band to a base to make the star grip unlosable. The star grip cannot be moved far from the object to which it belongs, simplifying screwing and unscrewing of the grip and ensuring against loss.
Assembly:Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.

Drawings

Star grips with safety band similar to DIN 6336, internal thread, Form KS

Overview of items (compressed)

Item selection/filter
Order No.

DesignD1D5D8H3H4H5 max.T6Filter
06220-604ΔKS25M4128162210
06220-605ΔKS25M5128162210
06220-6061ΔKS25M6128162210
06220-6051ΔKS32M51410202610
06220-606ΔKS32M61410202610
06220-608ΔKS40M81813253114
06220-6101ΔKS40M101813253114
06220-6081ΔKS50M82217323814
06220-610ΔKS50M102217323814
06220-6121ΔKS50M122217323814
06220-6102ΔKS63M102621404614
06220-612ΔKS63M122621404614
06220-616ΔKS63M162621404614
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83