Star grips similar to DIN 6336, metal parts stainless steel with internal thread, Form K
06212_K

Star grips similar to DIN 6336, metal parts stainless steel with...

go back

Item description/product images

Star grips similar to DIN 6336, metal parts stainless steel with internal thread, Form K
  • Star grips similar to DIN 6336, metal parts stainless steel with internal thread, Form K
  • Star grips similar to DIN 6336, metal parts stainless steel with internal thread, Form K
DescriptionMaterial:Black thermoplastic, bush in stainless steel X 10 CrNiS 18 9 = 1.4305Version:Bush bright.Note:Δ Add the desired cap colour here. No colour code is required for black caps.On request:Other colours or designs, such as company logo.

Drawings

Star grips similar to DIN 6336, metal parts stainless steel with internal thread, Form K

Overview of items (compressed)

Item selection/filter
Order No.

DesignD1D5D8H3H4T6Filter
06212-205ΔK25M51281610
06212-206ΔK32M614102010
06212-208ΔK40M818132514
06212-210ΔK50M1022173214
06212-212ΔK63M1226214018
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83