Star grips with safety band
similar to DIN 6336, steel parts in stainless steel, internal thread, Form KS
06212_KS

Star grips with safety band similar to DIN 6336, steel parts in...

go back

Item description/product images

Star grips with safety band
similar to DIN 6336, steel parts in stainless steel, internal thread, Form KS
  • Star grips with safety band
similar to DIN 6336, steel parts in stainless steel, internal thread, Form KS
  • Star grips with safety band
similar to DIN 6336, steel parts in stainless steel, internal thread, Form KS
  • Star grips with safety band
similar to DIN 6336, steel parts in stainless steel, internal thread, Form KS
  • Star grips with safety band
similar to DIN 6336, steel parts in stainless steel, internal thread, Form KS
  • Star grips with safety band
similar to DIN 6336, steel parts in stainless steel, internal thread, Form KS
  • Star grips with safety band
similar to DIN 6336, steel parts in stainless steel, internal thread, Form KS
DescriptionMaterial:Star grip thermoplast, bush stainless steel 1.4305.
Safety band elastic TPU.
Version:Bush bright.Note:Δ Add the desired cap colour here. No colour code
is required for black caps.

Attach the safety band to a base to make the star
grip unlosable. The star grip cannot be moved far
from the object to which it belongs, simplifying
screwing and unscrewing of the grip and ensuring
against loss.
Assembly:Do not stretch the band during assembly.
Make sure that the anchor is not too far from where the star grip is to be used.

Drawings

Star grips with safety band
similar to DIN 6336, steel parts in stainless steel, internal thread, Form KS

Overview of items (compressed)

Item selection/filter
Order No.

DesignD1D5D8H3H4H5 max.T6Filter
06212-605ΔKS25M5128162210
06212-606ΔKS32M61410202610
06212-608ΔKS40M81813253114
06212-610ΔKS50M102217323814
06212-612ΔKS63M122621404618
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83