Item description/product images

Star grips with external thread, Form L
  • Star grips with external thread, Form L
DescriptionMaterial:Black thermoplastic.
Steel grade 5.8 or stainless steel 1.4305.
Version:Metal parts blue chromed steel or bright stainless steel.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06210_L Star grips with external thread, Form L 218 kB

Drawings

Star grips with external thread, Form L

Overview of items (compressed)

Item selection/filter
Order No.
Steel
Order No.
Stainless steel
DesignD5D1

D2H1H2H3LFilter
06210-405X06210-505XLM52510179710/15/20
06210-406X06210-506XLM63213,521119,510/15/20/25/30
06210-408X06210-508XLM84013,525131015/20/25/30/40/50
06210-410X06210-510XLM10501932171220/25/30/40/50/60
06210-412X06210-512XLM12631937181220/25/30/40/50/60
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83