Star grips with projecting steel bush, Form H
06210_H

Star grips with projecting steel bush, Form H

go back

Item description/product images

Star grips with projecting steel bush, Form H
  • Star grips with projecting steel bush, Form H
DescriptionMaterial:Black thermoplastic.
Steel grade 5.8 or stainless steel 1.4305.
Version:Metal parts blue chromed steel or bright stainless steel.Note:The projecting steel bush make these star grips very suitable as blind hole or internal thread versions especially for cross pinning.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06210_H Star grips with projecting steel bush, Form H 303 kB

Drawings

Star grips with projecting steel bush, Form H

Item selection/filter

Order No.

Material
component
DesignD4T1D1D2H1H2H3CADAcc.PriceOrder
06210-105SteelH59,525101797 0.90 €
06210-106SteelH612,53213,521119,5 1.17 €
06210-1061SteelH612,54013,5251310 1.48 €
06210-108SteelH812,54013,5251310 1.48 €
06210-1081SteelH819,55019321712 1.93 €
06210-110SteelH1019,55019321712 1.93 €
06210-1101SteelH1019,56319371812 2.89 €
06210-112SteelH1219,56319371812 2.89 €
06210-116SteelH1624,56323402115 4.15 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83