Star grips similar to DIN 6336 metal parts stainless steel, Form L
06209_L

Star grips similar to DIN 6336 metal parts stainless steel, Form...

go back

Item description/product images

Star grips similar to DIN 6336 metal parts stainless steel, Form L
  • Star grips similar to DIN 6336 metal parts stainless steel, Form L
DescriptionMaterial:Duroplast PF 31, black.
Bushing or threaded pin stainless steel.
Version:High-gloss polished.On request:Other colours.

Drawings

Star grips similar to DIN 6336 metal parts stainless steel, Form L

Item selection/filter

Order No.

Material
component
Form

D1LD6D8H3H4CADAcc.PriceOrder
06209-43206X15Stainless steelL3215M6141020 1.51 €
06209-43206X20Stainless steelL3220M6141020 1.58 €
06209-43206X25Stainless steelL3225M6141020 1.59 €
06209-43206X30Stainless steelL3230M6141020 1.60 €
06209-44008X20Stainless steelL4020M8181325 2.13 €
06209-44008X25Stainless steelL4025M8181325 2.15 €
06209-44008X30Stainless steelL4030M8181325 2.35 €
06209-44008X40Stainless steelL4040M8181325 3.02 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83