Star grips similar to DIN 6336 metal parts stainless steel, Form K
06209_K

Star grips similar to DIN 6336 metal parts stainless steel, Form...

go back

Item description/product images

Star grips similar to DIN 6336 metal parts stainless steel, Form K
  • Star grips similar to DIN 6336 metal parts stainless steel, Form K
DescriptionMaterial:Duroplast PF 31, black.
Bushing or threaded pin stainless steel.
Version:High-gloss polished.On request:Other colours.

Drawings

Star grips similar to DIN 6336 metal parts stainless steel, Form K

Item selection/filter

Order No.

Material
component
Form

D1D5D8H3H4T6CADAcc.PriceOrder
06209-23206Stainless steelK32M614102012 2.21 €
06209-24008Stainless steelK40M818132514 2.59 €
06209-25010Stainless steelK50M1022173218 3.28 €
06209-26312Stainless steelK63M1226214022 4.67 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83