Star grips similar to DIN 6336 with external thread, Form L
06208_L

Star grips similar to DIN 6336 with external thread, Form L

go back

Item description/product images

Star grips similar to DIN 6336 with external thread, Form L
  • Star grips similar to DIN 6336 with external thread, Form L
DescriptionMaterial:Duroplastic PF 31, black;
threaded bolt in steel galvanised and blue chromated
Version:High-gloss polished.On request:Other colours.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06208_L Star grips similar to DIN 6336 with external thread, Form L 198 kB

Drawings

Star grips similar to DIN 6336 with external thread, Form L

Overview of items (compressed)

Item selection/filter
Order No.

DesignD1D6D8H3H4LFilter
06208-42505XL25M51281615/20/25
06208-43206XL32M614102015/20/25/30
06208-44008XL40M818132520/25/30/35/40
06208-45010XL50M1022173225/30/35/40/50
06208-46312XL63M1226214030/35/40/50/60
06208-48016XL80M1635255030/40/50/60
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83