Grey cast iron star grips, DIN 6336, Form E
06200_E

Grey cast iron star grips, DIN 6336, Form E

go back

Item description/product images

Grey cast iron star grips, DIN 6336, Form E
  • Grey cast iron star grips, DIN 6336, Form E
DescriptionMaterial:Grey cast iron GJL 200.Version:Vibratory ground.
Bright.
On request:Grips with a plastic coating.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06200_E Grey cast iron star grips, DIN 6336, Form E 261 kB

Drawings

Grey cast iron star grips, DIN 6336, Form E

Item selection/filter

Order No.DesignVersionD1D2D5H1H3T1T2CADAcc.PriceOrder
06200-506Etumbled3212M621101512 1.76 €
06200-508Etumbled4014M826131815 1.97 €
06200-510Etumbled5018M1034172118 2.78 €
06200-512Etumbled6320M1242212522 4.06 €
06200-516Etumbled8025M1652253228 7.39 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83