Grey cast iron star grips, DIN 6336, Form D
06200_D

Grey cast iron star grips, DIN 6336, Form D

go back

Item description/product images

Grey cast iron star grips, DIN 6336, Form D
  • Grey cast iron star grips, DIN 6336, Form D
DescriptionMaterial:Grey cast iron GJL 200.Version:Vibratory ground.
Bright.
On request:Grips with a plastic coating.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06200_D Grey cast iron star grips, DIN 6336, Form D 258 kB

Drawings

Grey cast iron star grips, DIN 6336, Form D

Item selection/filter

Order No.DesignVersionD1D2D5D6H2H3T4CADAcc.PriceOrder
06200-406Dtumbled3212M66,4201010 1.76 €
06200-408Dtumbled4014M88,4251312 1.97 €
06200-410Dtumbled5018M1010,5321716 2.78 €
06200-412Dtumbled6320M1213402120 4.06 €
06200-416Dtumbled8025M1617502530 7.39 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83