Grey cast iron star grips, DIN 6336, Form A
06200_A

Grey cast iron star grips, DIN 6336, Form A

go back

Item description/product images

Grey cast iron star grips, DIN 6336, Form A
  • Grey cast iron star grips, DIN 6336, Form A
DescriptionMaterial:Grey cast iron GJL 200.Version:Vibratory ground.
Bright.
On request:Grips with a plastic coating.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06200_A Grey cast iron star grips, DIN 6336, Form A 245 kB

Drawings

Grey cast iron star grips, DIN 6336, Form A

Item selection/filter

Order No.DesignVersionD1D2H1H3CADAcc.PriceOrder
06200-106Atumbled32122110 0.81 €
06200-108Atumbled40142613 1.01 €
06200-110Atumbled50183417 1.89 €
06200-112Atumbled63204221 2.93 €
06200-116Atumbled80255225 5.74 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83