norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star gripsgrey cast iron, DIN 6336
06200

Star grips grey cast iron, DIN 6336

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Grey cast iron GJL 200.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.
Version:Vibratory ground, bright.
Grub screw and pin bright.
On request:Grips with a plastic coating.Drawing reference:
Form A: blank
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06200 Star gripsgrey cast iron, DIN 6336 261 kB

Drawings (total overview)

Star gripsgrey cast iron, DIN 6336

Star grips DIN 6336, grey cast iron, Form A, blank

More information

Drawings

Star grips DIN 6336, grey cast iron, Form A, blank

Item selection/filter

Order No.Surface finish
body
FormD1D2HH3CADAcc.PriceOrder
06200-106tumbledA32122110 1.14 €
06200-108tumbledA40142613 1.28 €
06200-110tumbledA50183417 2.32 €
06200-112tumbledA63204221 3.53 €
06200-116tumbledA80255225 6.93 €

Star grips DIN 6336, grey cast iron, Form B, drilled through

More information

Drawings

Star grips DIN 6336, grey cast iron, Form B, drilled through

Item selection/filter

Order No.

FormSurface finish
body
DD1D2HCADAcc.PriceOrder
06200-206Btumbled6321220 2.27 €
06200-208Btumbled8401425 2.39 €
06200-210Btumbled10501832 3.40 €
06200-212Btumbled12632040 4.97 €
06200-216Btumbled16802550 8.92 €

Star grips DIN 6336, grey cast iron, Form C, blind hole

More information

Drawings

Star grips DIN 6336, grey cast iron, Form C, blind hole

Item selection/filter

Order No.FormSurface finish
body
D

D1D2HTT1CADAcc.PriceOrder
06200-306Ctumbled63212201215 2.27 €
06200-308Ctumbled84014251518 2.39 €
06200-310Ctumbled105018321821 3.40 €
06200-312Ctumbled126320402225 4.97 €
06200-316Ctumbled168025502832 8.92 €

Star grips DIN 6336, grey cast iron, Form D, thread countersunk

More information

Drawings

Star grips DIN 6336, grey cast iron, Form D, thread countersunk

Item selection/filter

Order No.FormSurface finish
body
D

D1D2D6HTCADAcc.PriceOrder
06200-406DtumbledM632126,42010 2.27 €
06200-408DtumbledM840148,42513 2.39 €
06200-410DtumbledM10501810,53216 3.40 €
06200-412DtumbledM126320134020 4.97 €
06200-416DtumbledM168025175020 8.92 €

Star grips DIN 6336, grey cast iron, Form E, blind tapped hole

More information

Drawings

Star grips DIN 6336, grey cast iron, Form E, blind tapped hole

Item selection/filter

Order No.FormSurface finish
body
D

D1D2HTT1CADAcc.PriceOrder
06200-506EtumbledM63212201215 2.27 €
06200-508EtumbledM84014251518 2.39 €
06200-510EtumbledM105018321821 3.40 €
06200-512EtumbledM126320402225 4.97 €
06200-516EtumbledM168025502832 8.92 €

Star grips, DIN 6336, grey cast iron, Form L, with external thread

More information

Drawings

Star grips, DIN 6336, grey cast iron, Form L, with external thread

Item selection/filter

Order No.FormSurface finish
body
DD1

D2HLCADAcc.PriceOrder
06200-606X15LtumbledM632122015 5.75 €
06200-606X20LtumbledM632122020 6.58 €
06200-606X25LtumbledM632122025 6.67 €
06200-606X30LtumbledM632122030 6.74 €
06200-608X20LtumbledM840142520 7.50 €
06200-608X25LtumbledM840142525 7.60 €
06200-608X30LtumbledM840142530 7.67 €
06200-608X40LtumbledM840142540 7.79 €
06200-610X25LtumbledM1050183225 10.06 €
06200-610X30LtumbledM1050183230 10.14 €
06200-610X40LtumbledM1050183240 10.32 €
06200-610X50LtumbledM1050183250 10.49 €
06200-612X30LtumbledM1263204030 11.45 €
06200-612X40LtumbledM1263204040 11.53 €
06200-612X50LtumbledM1263204050 11.63 €
06200-612X60LtumbledM1263204060 11.81 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83