Aluminium star grips similar to DIN 6336, Form D
06192_D

Aluminium star grips similar to DIN 6336, Form D

go back

Item description/product images

Aluminium star grips similar to DIN 6336, Form D
  • Aluminium star grips similar to DIN 6336, Form D
DescriptionMaterial:Aluminium.Version:Vibratory ground or ground and polished.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06192_D Aluminium star grips similar to DIN 6336, Form D 181 kB

Drawings

Aluminium star grips similar to DIN 6336, Form D

Overview of items (compressed)

Item selection/filter
Order No.
tumbled
Order No.
polished
DesignD1

D2D5D6H2T4Filter
06192-4400806192-440082D4014M88,42512
06192-4501006192-450102D5018M1010,53216
06192-4631206192-463122D6320M12134020
06192-4801606192-480162D8025M16175030
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83