Item description/product images

Palm grips similar to DIN 6335, Form L
  • Palm grips similar to DIN 6335, Form L
DescriptionMaterial:Black duroplastic PF 31, threaded bolt in galvanized steelVersion:High-gloss polished.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06180_L Palm grips similar to DIN 6335, Form L 187 kB

Drawings

Palm grips similar to DIN 6335, Form L

Overview of items (compressed)

Item selection/filter
Order No.

DesignD1D6D8H3H4LFilter
06180-505XL25M51281615/20/25/30/40/50
06180-506XL32M614102015/20/25/30/40/50
06180-508XL40M818132520/25/30/35/40/45/50
06180-510XL50M1022203220/25/30/35/40/45/50
06180-512XL63M1226254020/30/40/50/60
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83