Grey cast iron palm grips DIN 6335, Form A
06160_A

Grey cast iron palm grips DIN 6335, Form A

go back

Item description/product images

Grey cast iron palm grips DIN 6335, Form A
  • Grey cast iron palm grips DIN 6335, Form A
DescriptionMaterial:Grey cast iron GJL 200.Version:Vibratory ground.
Bright.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06160_A Grey cast iron palm grips DIN 6335, Form A 244 kB

Drawings

Grey cast iron palm grips DIN 6335, Form A

Item selection/filter

Order No.VersionDesignD1D2H1H3CADAcc.PriceOrder
06160-106tumbledA32122110 0.55 €
06160-108tumbledA40142614 0.85 €
06160-110tumbledA50183420 1.33 €
06160-112tumbledA63204225 2.14 €
06160-116tumbledA80255230 4.04 €
06160-120tumbledA100326538 7.84 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83