norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Palm gripsstainless steel, similar to DIN 6335
06158

Palm grips stainless steel, similar to DIN 6335

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Stainless steel 1.4308.
Grub screw stainless steel 1.4305.
Pin stainless steel 1.4310.

Version:Ground and polished or blasted.
Grub screw and pin bright.
Drawing reference:
Form B: drilled through
Form C: blind hole
Form D: tapped and counterbored
Form E: tapped blind hole
Form L: external thread
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06158 Palm gripsstainless steel, similar to DIN 6335 211 kB

Drawings (total overview)

Palm gripsstainless steel, similar to DIN 6335

Palm grips similar to DIN 6335, stainless steel, Form B, drilled through

More information

Drawings

Palm grips similar to DIN 6335, stainless steel, Form B, drilled through

Item selection/filter

Order No.FormSurface finish
body
DD1D2HH3CADAcc.PriceOrder
06158-2032062Bpolished632122110 7.03 €
06158-2040082Bpolished840142614 9.19 €
06158-2050102Bpolished1050183420 11.13 €
06158-2063122Bpolished1263204225 14.11 €
06158-2032063Bblasted632122110 6.34 €
06158-2040083Bblasted840142614 8.27 €
06158-2050103Bblasted1050183420 10.03 €
06158-2063123Bblasted1263204225 12.68 €

Palm grips similar to DIN 6335, stainless steel, Form C, blind hole

More information

Drawings

Palm grips similar to DIN 6335, stainless steel, Form C, blind hole

Item selection/filter

Order No.FormSurface finish
body
DD1D2HH3TT1CADAcc.PriceOrder
06158-3032062Cpolished6321221101215 7.84 €
06158-3040082Cpolished8401426141518 9.91 €
06158-3050102Cpolished10501834201821 11.89 €
06158-3063122Cpolished12632042252225 15.11 €
06158-3032063Cblasted6321221101215 7.06 €
06158-3040083Cblasted8401426141518 8.92 €
06158-3050103Cblasted10501834201821 10.71 €
06158-3063123Cblasted12632042252225 13.60 €

Palm grips similar to DIN 6335, stainless steel, Form D, thread countersunk

More information

Drawings

Palm grips similar to DIN 6335, stainless steel, Form D, thread countersunk

Item selection/filter

Order No.FormSurface finish
body
D

D1D2D6HH3TCADAcc.PriceOrder
06158-4032062DpolishedM632126,4211011 8.71 €
06158-4040082DpolishedM840148,4261414 10.99 €
06158-4050102DpolishedM10501810,5342018 12.97 €
06158-4063122DpolishedM12632013422522 15.93 €
06158-4032063DblastedM632126,4211011 7.82 €
06158-4040083DblastedM840148,4261414 9.89 €
06158-4050103DblastedM10501810,5342018 11.70 €
06158-4063123DblastedM12632013422522 14.32 €

Palm grips similar to DIN 6335, stainless steel, Form E, blind tapped hole

More information

Drawings

Palm grips similar to DIN 6335, stainless steel, Form E, blind tapped hole

Item selection/filter

Order No.FormSurface finish
body
D

D1D2HH3TT1CADAcc.PriceOrder
06158-5032062EpolishedM6321221101215 8.71 €
06158-5040082EpolishedM8401426141518 10.99 €
06158-5050102EpolishedM10501834201821 12.97 €
06158-5063122EpolishedM12632042252225 15.93 €
06158-5032063EblastedM6321221101215 7.82 €
06158-5040083EblastedM8401426141518 9.89 €
06158-5050103EblastedM10501834201821 11.70 €
06158-5063123EblastedM12632042252225 14.32 €

Palm grips similar to DIN 6335, stainless steel, Form L, with external thread.

More information

Drawings

Palm grips similar to DIN 6335, stainless steel, Form L, with external thread.

Item selection/filter

Order No.FormSurface finish
body
DD1D2HH3LCADAcc.PriceOrder
06158-6032063X15LblastedM63212211015 10.82 €
06158-6032063X20LblastedM63212211020 10.88 €
06158-6032063X25LblastedM63212211025 10.93 €
06158-6032063X30LblastedM63212211030 10.99 €
06158-6032063X40LblastedM63212211040 11.07 €
06158-6032063X50LblastedM63212211050 11.14 €
06158-6040083X20LblastedM84014261420 13.25 €
06158-6040083X25LblastedM84014261425 13.40 €
06158-6040083X30LblastedM84014261430 13.62 €
06158-6040083X40LblastedM84014261440 13.83 €
06158-6040083X50LblastedM84014261450 14.27 €
06158-6050103X20LblastedM105018342020 15.72 €
06158-6050103X25LblastedM105018342025 15.82 €
06158-6050103X30LblastedM105018342030 15.88 €
06158-6050103X40LblastedM105018342040 17.19 €
06158-6050103X50LblastedM105018342050 17.77 €
06158-6063123X20LblastedM126320422520 20.22 €
06158-6063123X30LblastedM126320422530 20.33 €
06158-6063123X40LblastedM126320422540 20.54 €
06158-6063123X50LblastedM126320422550 21.47 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83