Aluminium palm grips similar to DIN 6335, Form E
06156_E

Aluminium palm grips similar to DIN 6335, Form E

go back

Item description/product images

Aluminium palm grips similar to DIN 6335, Form E
  • Aluminium palm grips similar to DIN 6335, Form E
DescriptionMaterial:Aluminium.Version:Vibratory ground or ground and polished.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06156_E Aluminium palm grips similar to DIN 6335, Form E 177 kB

Drawings

Aluminium palm grips similar to DIN 6335, Form E

Overview of items (compressed)

Item selection/filter
Order No.
tumbled
Order No.
polished
DesignD1

D2D5H2T1T2Filter
06156-50400806156-5040082E4014M8251815
06156-50501006156-5050102E5018M10322118
06156-50631206156-5063122E6325M12402522
06156-50801606156-5080162E8025M16503228
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83