Aluminium palm grips similar to DIN 6335, Form C
06156_C

Aluminium palm grips similar to DIN 6335, Form C

go back

Item description/product images

Aluminium palm grips similar to DIN 6335, Form C
  • Aluminium palm grips similar to DIN 6335, Form C
DescriptionMaterial:Aluminium.Version:Vibratory ground or ground and polished.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06156_C Aluminium palm grips similar to DIN 6335, Form C 182 kB

Drawings

Aluminium palm grips similar to DIN 6335, Form C

Overview of items (compressed)

Item selection/filter
Order No.
tumbled
Order No.
polished
DesignD1

D2D4H2T1T2Filter
06156-30400806156-3040082C40148251815
06156-30501006156-3050102C501810322118
06156-30631206156-3063122C632512402522
06156-30801606156-3080162C802516503228
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83