norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Palm grips similar to DIN 6335, aluminium, Form A, blank
06156_A

Palm grips similar to DIN 6335, aluminium, Form A, blank

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Vibratory ground.
Bright.
On request:Blank palm grips (not tumbled).Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06156_A Palm grips similar to DIN 6335, aluminium, Form A, blank 159 kB

Drawings

Palm grips similar to DIN 6335, aluminium, Form A, blank

Item selection/filter

Order No.

Surface finish
body
Form

D1D2HH3CADAcc.PriceOrder
06156-104008tumbledA40142614 2.69 €
06156-105010tumbledA50183420 3.38 €
06156-106312tumbledA63254225 5.23 €
06156-108016tumbledA80255230 7.77 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83