Knurled headsfor hexagon socket screw
06132

Knurled heads for hexagon socket screw

go back

Item description/product images

Knurled headsfor hexagon socket screw
  • Knurled headsfor hexagon socket screw
  • Knurled headsfor hexagon socket screw
DescriptionMaterial:Thermoplastic.Version:Black, grey or red.Note:Suitable screws ISO 4762.

Δ Add the desired knurled head colour here; no colour code is required with black knurled head.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06132 Knurled headsfor hexagon socket screw 144 kB

Drawings

Knurled headsfor hexagon socket screw

Overview of items (compressed)

Item selection/filter
Order No.

DD1Efor hexagon
socket screw
Filter
06132-030Δ9,58,34,5M3
06132-040Δ139,65,5M4
06132-050Δ1611,56,5M5
06132-060Δ19137,5M6
06132-061Δ26137,8M6
06132-080Δ26169,8M8
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83