Knurled nuts flatsteel and stainless steel, DIN 467
06120

Knurled nuts flat steel and stainless steel, DIN 467

go back

Item description/product images

Knurled nuts flatsteel and stainless steel, DIN 467
  • Knurled nuts flatsteel and stainless steel, DIN 467
DescriptionMaterial:Free-cutting steel 1.0718.
Stainless steel 1.4305.
Version:Steel black oxidised.
Stainless steel bright.
Note:M12 flat knurled nuts are not included in the official standards sheet.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 06120 Knurled nuts flatsteel and stainless steel, DIN 467 181 kB

Drawings

Knurled nuts flatsteel and stainless steel, DIN 467

Overview of items (compressed)

Item selection/filter
Order No.
Free-cutting steel
Order No.
Stainless steel
D1

D2D3HKFilter
06120-0406120-042M416843,5
06120-0506120-052M5201054
06120-0606120-062M6241265
06120-0806120-082M8301686
06120-1006120-102M103620108
06120-1206120-122M123620108
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83